SNOSA83I August   2003  – August 2014 LMH6723 , LMH6724

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±5V Electrical Characteristics
    6. 6.6 ±2.5V Electrical Characteristics
    7. 6.7 Typical Performance Characteristics
  7. 7 Application and Implementation
    1. 7.1  Application Information
    2. 7.2  Typical Application
    3. 7.3  Evaluation Boards
    4. 7.4  Feedback Resistor Selection
    5. 7.5  Active Filters
    6. 7.6  Driving Capacitive Loads
    7. 7.7  Inverting Input Parasitic Capacitance
    8. 7.8  Layout Considerations
    9. 7.9  Video Performance
    10. 7.10 Single 5-V Supply Video
      1. 7.10.1 Application Curves
  8. 8 Power Supply Recommendations
    1. 8.1 ESD Protection
  9. 9 Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(2)(6)(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC (V+ - V-) ±6.75 V
IOUT 120(4) mA
Common Mode Input Voltage ±VCC V
Maximum Junction Temperature +150 °C
Soldering Information Infrared or Convection (20 sec) 235 °C
Wave Soldering (10 sec) 260 °C

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range −65 +150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1)(5) 2000 V
Machine Model (MM), per JEDEC specification JESD22-C101, all pins(5)(2) 200
(1) JEDEC document JEP155 states that 2000-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 200-V MM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions(4)

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Operating Temperature Range −40 +85 °C
Nominal Supply Voltage 4.5 12 V

6.4 Thermal Information

THERMAL METRIC(1) SOT-23 SOIC UNIT
DBV D08A
5 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 230°C/W 166°C/W °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 ±5V Electrical Characteristics

Unless otherwise specified, AV = +2, RF = 1200Ω, RL = 100Ω. Boldface limits apply at temperature extremes.(3)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
FREQUENCY DOMAIN RESPONSE
SSBW −3 dB Bandwidth Small Signal VOUT = 0.5 VPP 260 MHz
LSBW −3dB Bandwidth Large Signal VOUT = 4.0 VPP 90 110 MHz
85 95
UGBW −3 dB Bandwidth Unity Gain VOUT = .2 VPP AV = 1 V/V 370 MHz
.1dB BW .1 dB Bandwidth VOUT = 0.5 VPP 100 MHz
DG Differential Gain RL = 150Ω, 4.43 MHz 0.03%
DP Differential Phase RL = 150Ω, 4.43 MHz 0.11 deg
TIME DOMAIN RESPONSE
TRS Rise and Fall Time 4V Step 2.5 ns
TSS Settling Time to 0.05% 2V Step 30 ns
SR Slew Rate 4V Step 500 600 V/μs
DISTORTION and NOISE RESPONSE
HD2 2nd Harmonic Distortion 2 VPP, 5 MHz −65 dBc
HD3 3rd Harmonic Distortion 2 VPP, 5 MHz −63 dBc
EQUIVALENT INPUT NOISE
VN Non-Inverting Voltage Noise >1 MHz 4.3 nV/√Hz
NICN Inverting Current Noise >1 MHz 6 pA/√Hz
ICN Non-Inverting Current Noise >1 MHz 6 pA/√Hz
STATIC, DC PERFORMANCE
VIO Input Offset Voltage 1 ±3
±3.7
mV
IBN Input Bias Current Non-Inverting −2 ±4
±5
µA
IBI Input Bias Current Inverting 0.4 ±4
±5
µA
PSRR Power Supply Rejection Ratio DC, 1V Step LMH6723 59
57
64 dB
LMH6724 59
55
64
CMRR Common Mode Rejection Ratio DC, 1V Step LMH6723 57
55
60 dB
LMH6724 57
53
60
ICC Supply Current (per amplifier) RL = ∞ 1 1.2
1.4
mA
MISCELLANEOUS PERFORMANCE
RIN+ Input Resistance Non-Inverting 100 kΩ
RIN− Input Resistance
(Output Resistance of Input Buffer)
Inverting 500 Ω
CIN Input Capacitance Non-Inverting 1.5 pF
ROUT Output Resistance Closed Loop 0.01 Ω
VO Output Voltage Range RL = ∞ LMH6723 ±4
±3.9
±4.1 V
LMH6724 ±4
±3.85
±4.1
VOL Output Voltage Range, High RL = 100Ω 3.6
3.5
3.7 V
Output Voltage Range, Low RL = 100Ω −3.25
−3.1
−3.45
CMVR Input Voltage Range Common Mode, CMRR > 50 dB ±4.0 V
IO Output Current Sourcing, VOUT = 0 95
70
110 mA
Sinking, VOUT = 0 −80
−70
110

6.6 ±2.5V Electrical Characteristics

Unless otherwise specified, AV = +2, RF = 1200Ω, RL = 100Ω. Boldface limits apply at temperature extremes.(3)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
FREQUENCY DOMAIN RESPONSE
SSBW −3 dB Bandwidth Small Signal VOUT = 0.5 VPP 210 MHz
LSBW −3 dB Bandwidth Large Signal VOUT = 2.0 VPP 95 125 MHz
UGBW −3 dB Bandwidth Unity Gain VOUT = 0.5 VPP, AV = 1 V/V 290 MHz
.1dB BW .1 dB Bandwidth VOUT = 0.5 VPP 100 MHz
DG Differential Gain RL = 150Ω, 4.43 MHz .03%
DP Differential Phase RL = 150Ω, 4.43 MHz 0.1 deg
TIME DOMAIN RESPONSE
TRS Rise and Fall Time 2V Step 4 ns
SR Slew Rate 2V Step 275 400 V/μs
DISTORTION AND NOISE RESPONSE
HD2 2nd Harmonic Distortion 2 VPP, 5 MHz −67 dBc
HD3 3rd Harmonic Distortion 2 VPP, 5 MHz −67 dBc
EQUIVALENT INPUT NOISE
VN Non-Inverting Voltage >1 MHz 4.3 nV/√Hz
NICN Inverting Current >1MHz 6 pA/√Hz
ICN Non-Inverting Current >1MHz 6 pA/√Hz
STATIC, DC PERFORMANCE
VIO Input Offset Voltage −0.5 ±3
±3.4
mV
IBN Input Bias Current Non-Inverting −2.7 ±4
±5
µA
IBI Input Bias Current Inverting −0.7 ±4
±5
µA
PSRR Power Supply Rejection Ratio DC, 0.5V Step LMH6723 59
57
62 dB
LMH6724 58
55
62
CMRR Common Mode Rejection Ratio DC, 0.5V Step LMH6723 57
53
59 dB
LMH6724 55
52
59
ICC Supply Current (per amplifier) RL = ∞ 0.9 1.1
1.3
mA
MISCELLANEOUS PERFORMANCE
RIN+ Input Resistance Non-Inverting 100 kΩ
RIN− Input Resistance
(Output Resistance of Input Buffer)
Inverting 500 Ω
CIN Input Capacitance Non-Inverting 1.5 pF
ROUT Output Resistance Closed Loop 0.02 Ω
VO Output Voltage Range RL = ∞ ±1.55
±1.4
±1.65 V
VOL Output Voltage Range, High RL = 100Ω LMH6723 1.35
1.27
1.45 V
LMH6724 1.35
1.26
1.45
Output Voltage Range, Low RL = 100Ω LMH6723 −1.25
−1.15
−1.38 V
LMH6724 −1.25
−1.15
−1.38
CMVR Input Voltage Range Common Mode, CMRR > 50 dB ±1.45 V
IO Output Current Sourcing 70
60
90 mA
Sinking −30
−30
−60
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For ensured specifications, see the Electrical Characteristics tables.
(3) Electrical Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No ensured specification of parametric performance is indicated in the electrical tables under conditions of internal self heating where TJ > TA. See Application and Implementation for information on temperature derating of this device. Min/Max ratings are based on product characterization and simulation. Individual parameters are tested as noted.
(4) The maximum continuous output current (IOUT) is determined by device power dissipation limitations. See Power Supply Recommendations for more details.
(5) Human Body Model, 1.5 kΩ in series with 100 pF. Machine Model, 0Ω In series with 200 pF.
(6) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.

6.7 Typical Performance Characteristics

AV = 2, RF = 1200Ω, RL = 100Ω, unless otherwise specified.
20078928.gif
Figure 1. Frequency Response vs. VOUT, AV = 2
20078929.gif
Figure 3. Frequency Response vs. VOUT, AV = 1
20078921.gif
Figure 5. Large Signal Frequency Response
20078905.gif
Figure 7. Suggested RF vs. Gain Non-Inverting
20078922.gif
Figure 9. Frequency Response vs. RF
D016_SNOSA83.gif
Figure 11. Open Loop Gain & Phase
20078911.gif
Figure 13. HD2 & HD3 vs. VOUT
20078912.gif
Figure 15. HD2 & HD3 vs. Frequency
20078925.gif
Figure 17. Frequency Response vs. CL
20078920.gif
Figure 19. Suggested ROUT vs. CL
20078915.gif
Figure 21. PSRR vs. Frequency
20078907.gif
Figure 23. Closed Loop Output Resistance
20078910.gif
Figure 25. Differential Gain & Phase
20078949.gif
Figure 27. Channel Matching (LMH6724)
D037_SNOSA83.gif
Figure 29. Output Small Signal Pulse Response
20078926.gif
Figure 2. Frequency Response vs. VOUT, AV = 2
20078927.gif
Figure 4. Frequency Response vs. VOUT, AV = 1
20078930.gif
Figure 6. Frequency Response vs. Supply Voltage
20078906.gif
Figure 8. Suggested RF vs. Gain Inverting
20078923.gif
Figure 10. Frequency Response vs. RF
D017_SNOSA83.gif
Figure 12. Open Loop Gain & Phase
20078913.gif
Figure 14. HD2 & HD3 vs. VOUT
20078914.gif
Figure 16. HD2 & HD3 vs. Frequency
20078924.gif
Figure 18. Frequency Response vs. CL
20078919.gif
Figure 20. Suggested ROUT vs. CL
20078916.gif
Figure 22. PSRR vs. Frequency
20078908.gif
Figure 24. CMRR vs. Frequency
20078948.gif
Figure 26. Channel Matching (LMH6724)
20078946.gif
Figure 28. Crosstalk (LMH6724)
D038_SNOSA83.gif
Figure 30. Output Large Signal Pulse Response