ZHCSLO6A December 2020 – January 2023 LM5149
PRODUCTION DATA
5-V output |
8-A resistive load |
VIN ramps from 12 to 36 V | 5-A load |
VIN step to 12 V | 8-A resistive load |
VIN = 12 V | FPWM |
VIN = 12 V | 8-A resistive load |
5-V output |
No load |
VIN falls to 4 V | 5-A load |
VIN = 12 V | 8-A resistive load |
VIN = 12 V | FPWM |
VIN = 13.8 V | 150 kHz to 30 MHz | 7-A resistive load |