ZHCSM39F February   2005  – September 2020

PRODUCTION DATA  

  1. 信息
  2. 应用
  3. 说明
  4. Functional Block Diagram
  5. Absolute Maximum Ratings
  6. Recommended Operating Conditions
  7. LM4041x12I Electrical Characteristics
  8. LM4041x12I Electrical Characteristics
  9. LM4041x12Q Electrical Characteristics
  10. 10LM4041xI (Adjustable Version) Electrical Characteristics
  11. 11LM4041xI (Adjustable Version) Electrical Characteristics
  12. 12LM4041xQ (Adjustable Version) Electrical Characteristics
  13. 13Typical Characteristics
  14. 14Application Information
    1. 14.1 Output Capacitor
    2. 14.2 SOT-23 and SC-70 Pin Connections
    3. 14.3 Adjustable Version
    4. 14.4 Cathode and Load Currents
  15. 15Revision History
  16. 16Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

LM4041x12I Electrical Characteristics

full-range TA = –40°C to 85°C (unless otherwise noted)
PARAMETERTEST CONDITIONSTALM4041C12ILM4041D12IUNIT
MINTYPMAXMINTYPMAX
VZReverse breakdown voltageIZ = 100 μA25°C1.2251.225V
Reverse breakdown voltage toleranceIZ = 100 μA25°C–66–1212mV
Full range–1414–2424
IZ,minMinimum cathode
current
25°C45754575μA
Full range8080
αVZAverage temperature coefficient of reverse breakdown voltageIZ = 10 mA25°C±20±20ppm/°C
IZ = 1 mA25°C±15±15
Full range±100±150
IZ = 100 μA25°C±15±15
ΔVZ/ΔIZReverse breakdown voltage change with cathode current changeIZ,min < IZ < 1 mA25°C0.71.50.72mV
Full range22.5
1 mA < IZ < 12 mA25°C2.562.58
Full range810
ZZReverse dynamic
impedance
IZ = 1 mA, f = 120 Hz,
IAC = 0.1 IZ
25°C0.51.50.52
eNWideband noiseIZ = 100 μA,
10 Hz ≤ f ≤ 10 kHz
25°C2020μVRMS
Long-term stability of
reverse breakdown
voltage
t = 1000 h,
TA = 25°C ± 0.1°C,
IZ = 100 μA
25°C120120ppm