ZHCSM39F February   2005  – September 2020

PRODUCTION DATA  

  1. 信息
  2. 应用
  3. 说明
  4. Functional Block Diagram
  5. Absolute Maximum Ratings
  6. Recommended Operating Conditions
  7. LM4041x12I Electrical Characteristics
  8. LM4041x12I Electrical Characteristics
  9. LM4041x12Q Electrical Characteristics
  10. 10LM4041xI (Adjustable Version) Electrical Characteristics
  11. 11LM4041xI (Adjustable Version) Electrical Characteristics
  12. 12LM4041xQ (Adjustable Version) Electrical Characteristics
  13. 13Typical Characteristics
  14. 14Application Information
    1. 14.1 Output Capacitor
    2. 14.2 SOT-23 and SC-70 Pin Connections
    3. 14.3 Adjustable Version
    4. 14.4 Cathode and Load Currents
  15. 15Revision History
  16. 16Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

LM4041xI (Adjustable Version) Electrical Characteristics

full-range TA = –40°C to 85°C (unless otherwise noted)
PARAMETERTEST CONDITIONSTALM4041BILM4041CIUNIT
MINTYPMAXMINTYPMAX
VREFReference voltageIZ = 100 μA, VZ = 5 V25°C1.2331.233V
Reference voltage
tolerance(1)
IZ = 100 μA, VZ = 5 V25°C–2.52.5–6.26.2mV
Full range–10.510.5–1414
IZ,minMinimum cathode current25°C45754575μA
Full range8080
ΔVREF/ΔIZReference voltage change with cathode current changeIZ,min < IZ < 1 mA25°C0.71.50.71.5mV
Full range22
1 mA < IZ < 12 mA25°C2424
Full range66
ΔVREF/ΔVKAReference voltage change with output voltage changeIZ = 1 mA25°C–1.55–2–1.55–2mV/V
Full range–2.5–2.5
IFBFeedback current25°C6010060100nA
Full range120120
αVREFAverage temperature coefficient of
reference voltage(1)
IZ = 10 mA, VZ = 5 V25°C±20±20ppm/°C
IZ = 1 mA, VZ = 5 V25°C±15±15
Full range±100±100
IZ = 100 μA, VZ = 5 V25°C±15±15
ZZReverse dynamic
impedance
IZ = 1 mA, f = 120 Hz,
IAC = 0.1 IZ, VZ = VREF
25°C0.30.3
IZ = 1 mA, f = 120 Hz,
IAC = 0.1 IZ, VZ = 10 V
25°C22
eNWideband noiseIZ = 100 μA, VZ = VREF,
10 Hz ≤ f ≤ 10 kHz
25°C2020μVRMS
Long-term stability of reverse breakdown voltaget = 1000 h,
TA = 25°C ± 0.1°C,
IZ = 100 μA
25°C120120ppm
Reference voltage tolerance and average temperature coefficient change with output voltage (VZ). See Typical Characteristics.