ZHCSM39H February 2005 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | LM4041C12Q | LM4041D12Q | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 1.225 | 1.225 | V | ||||
| Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –6 | 6 | –12 | 12 | mV | |||
| Full range | –18.4 | 18.4 | –31 | 31 | ||||||
| IZ,min | Minimum cathode current | 25°C | 45 | 75 | 45 | 75 | μA | |||
| Full range | 80 | 80 | ||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage | IZ = 10mA | 25°C | ±20 | ±20 | ppm/°C | ||||
| IZ = 1mA | 25°C | ±15 | ±15 | |||||||
| Full range | ±100 | ±150 | ||||||||
| IZ = 100μA | 25°C | ±15 | ±15 | |||||||
| ΔVZ/ΔIZ | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.7 | 1.5 | 0.7 | 2 | mV | ||
| Full range | 2 | 2.5 | ||||||||
| 1mA < IZ < 12mA | 25°C | 2.5 | 6 | 2.5 | 8 | |||||
| Full range | 8 | 10 | ||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.5 | 0.5 | Ω | ||||
| Full range | 1.5 | 2 | ||||||||
| eN | Wideband noise | IZ = 100μA, 10Hz ≤ f ≤ 10kHz | 25°C | 20 | 20 | μVRMS | ||||
| Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA | 25°C | 120 | 120 | ppm | |||||