ZHCSM39F
February 2005 – September 2020
PRODUCTION DATA
1
信息
2
应用
3
说明
4
Functional Block Diagram
5
Absolute Maximum Ratings
6
Recommended Operating Conditions
7
LM4041x12I Electrical Characteristics
8
LM4041x12I Electrical Characteristics
9
LM4041x12Q Electrical Characteristics
10
LM4041xI (Adjustable Version) Electrical Characteristics
11
LM4041xI (Adjustable Version) Electrical Characteristics
12
LM4041xQ (Adjustable Version) Electrical Characteristics
13
Typical Characteristics
14
Application Information
14.1
Output Capacitor
14.2
SOT-23 and SC-70 Pin Connections
14.3
Adjustable Version
14.4
Cathode and Load Currents
15
Revision History
16
Mechanical, Packaging, and Orderable Information
封装选项
机械数据 (封装 | 引脚)
DCK|5
MPDS025I
DBZ|3
MPDS108F
散热焊盘机械数据 (封装 | 引脚)
订购信息
zhcsm39f_oa
zhcsm39f_pm
1
信息
具有 1.225V 固定输出电压和可调输出电压
(1.225V 至 10V)
严格输出容差和低温度系数
0.1%(最大值),100ppm/°C - A 级
0.2%(最大值),100ppm/°C - B 级
0.5%(最大值),100ppm/°C - C 级
1.0%(最大值),150ppm/°C - D 级
低输出噪声。。。20μV
RMS
(典型值)
宽工作电流范围。。。
45μA(典型值)至 12mA
与所有容性负载一起工作时保持稳定;无需输出电容器
可提供
工业温度:–40°C 至 85°C
工作温度范围:–40°C 至 125°C