ZHCSIW6L October   2000  – October 2018 LM4040-N , LM4040-N-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      并联基准应用原理图
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: 2-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    6. 6.6  Electrical Characteristics: 2-V LM4040-N VR Tolerance Grades 'C', 'D', And 'E'; Temperature Grade 'I'
    7. 6.7  Electrical Characteristics: 2-V LM4040-N VR Tolerance Grades 'C', 'D', And 'E'; Temperature Grade 'E'
    8. 6.8  Electrical Characteristics: 2.5-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I' (AEC Grade 3)
    9. 6.9  Electrical Characteristics: 2.5-V LM4040-N VR Tolerance Grades 'C', 'D', and 'E'; Temperature Grade 'I' (AEC Grade 3)
    10. 6.10 Electrical Characteristics: 2.5-V LM4040-N VR Tolerance Grades 'C', 'D', And 'E'; Temperature Grade 'E' (AEC Grade 1)
    11. 6.11 Electrical Characteristics: 3-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    12. 6.12 Electrical Characteristics: 3-V LM4040-N VR Tolerance Grades 'C', 'D', And 'E'; Temperature Grade 'I'
    13. 6.13 Electrical Characteristics: 3-V LM4040-N VR Tolerance Grades 'C', 'D', And 'E'; Temperature Grade 'E'
    14. 6.14 Electrical Characteristics: 4.1-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    15. 6.15 Electrical Characteristics: 4.1-V LM4040-N VR Tolerance Grades 'C' and 'D'; Temperature Grade 'I'
    16. 6.16 Electrical Characteristics: 5-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    17. 6.17 Electrical Characteristics: 5-V LM4040-N VR Tolerance Grades 'C' And 'D'; Temperature Grade 'I'
    18. 6.18 Electrical Characteristics: 5-V LM4040-N VR Tolerance Grades 'C' And 'D'; Temperature Grade 'E'
    19. 6.19 Electrical Characteristics: 8.2-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    20. 6.20 Electrical Characteristics: 8.2-V Lm4040-N VR Tolerance Grades 'C' And 'D'; Temperature Grade 'I'
    21. 6.21 Electrical Characteristics: 10-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'
    22. 6.22 Electrical Characteristics: 10-V LM4040-N VR Tolerance Grades 'C' And 'D'; Temperature Grade 'I'
    23. 6.23 Typical Characteristics
      1. 6.23.1 Start-Up Characteristics
  7. Parameter Measurement Information
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
    2. 9.2 Typical Applications
      1. 9.2.1 Shunt Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 4.1-V ADC Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 Bounded Amplifier
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
      4. 9.2.4 Protecting Op-Amp Input
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
      5. 9.2.5 Precision ±4.096-V Reference
        1. 9.2.5.1 Design Requirements
        2. 9.2.5.2 Detailed Design Procedure
      6. 9.2.6 Precision Current Sink/Source
        1. 9.2.6.1 Design Requirements
        2. 9.2.6.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 相关链接
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 术语表
  13. 13机械、封装和可订购信息
    1. 13.1 SOT-23 和 SC70 封装标记信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics: 8.2-V LM4040-N VR Tolerance Grades 'A' And 'B'; Temperature Grade 'I'

all other limits TA = TJ = 25°C. The grades A and B designate initial Reverse Breakdown Voltage tolerances of ±0.1% and ±0.2%, respectively.
PARAMETER TEST CONDITIONS MIN(2) TYP(1) MAX(2) UNIT
VR Reverse Breakdown Voltage IR = 150 μA 8.192 V
Reverse Breakdown Voltage Tolerance(3) IR = 150 μA LM4040AIM3
LM4040AIZ  
TA = TJ = 25°C ±8.2 mV
TA = TJ = TMIN to TMAX ±61
LM4040BIM3
LM4040BIZ  
TA = TJ = 25°C ±16
TA = TJ = TMIN to TMAX ±70
IRMIN Minimum Operating Current TA = TJ = 25°C 67 91 μA
TA = TJ = TMIN to TMAX 95
ΔVR/ΔT Average Reverse Breakdown Voltage Temperature Coefficient(3) IR = 10 mA ±40 ppm/°C
IR = 1 mA TA = TJ = 25°C ±20
TA = TJ = TMIN to TMAX ±100
IR = 150 μA ±20
ΔVR/ΔIR Reverse Breakdown Voltage Change with Operating Current Change(4) IRMIN ≤ IR ≤ 1 mA TA = TJ = 25°C 0.6 1.3 mV
TA = TJ = TMIN to TMAX 2.5
1 mA ≤ IR ≤ 15 mA TA = TJ = 25°C 7 10
TA = TJ = TMIN to TMAX 18
ZR Reverse Dynamic Impedance IR = 1 mA, f = 120 Hz,
IAC = 0.1 IR
0.6 1.5 Ω
eN Wideband Noise IR = 150 μA
10 Hz ≤ f ≤ 10 kHz
130 μVrms
ΔVR Reverse Breakdown Voltage Long Term Stability t = 1000 hrs
T = 25°C ±0.1°C
IR = 150 μA
120 ppm
VHYST Thermal Hysteresis(5) ΔT = −40°C to 125°C 0.08%
Typicals are at TJ = 25°C and represent most likely parametric norm.
Limits are 100% production tested at 25°C. Limits over temperature are ensured through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate AOQL.
The (overtemperature) limit for Reverse Breakdown Voltage Tolerance is defined as the room temperature Reverse Breakdown Voltage Tolerance ±[(ΔVR/ΔT)(maxΔT)(VR)]. Where, ΔVR/ΔT is the VR temperature coefficient, maxΔT is the maximum difference in temperature from the reference point of 25°C to T MIN or TMAX, and VR is the reverse breakdown voltage. The total overtemperature tolerance for the different grades in the industrial temperature range where maxΔT = 65°C is shown below:
A-grade: ±0.75% = ±0.1% ±100 ppm/°C × 65°C
B-grade: ±0.85% = ±0.2% ±100 ppm/°C × 65°C
C-grade: ±1.15% = ±0.5% ±100 ppm/°C × 65°C
D-grade: ±1.98% = ±1.0% ±150 ppm/°C × 65°C
E-grade: ±2.98% = ±2.0% ±150 ppm/°C × 65°C
The total overtemperature tolerance for the different grades in the extended temperature range where max ΔT = 100 °C is shown below:
C-grade: ±1.5% = ±0.5% ±100 ppm/°C × 100°C
D-grade: ±2.5% = ±1.0% ±150 ppm/°C × 100°C
E-grade: ±3.5% = ±2.0% ±150 ppm/°C × 100°C
Therefore, as an example, the A-grade 2.5-V LM4040-N has an overtemperature Reverse Breakdown Voltage tolerance of ±2.5V × 0.75% = ±19 mV.
Load regulation is measured on pulse basis from no load to the specified load current. Output changes due to die temperature change must be taken into account separately.
Thermal hysteresis is defined as the difference in voltage measured at +25°C after cycling to temperature -40°C and the 25°C measurement after cycling to temperature 125°C.