ZHCSIY4G October   1999  – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化原理图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: LM193A V+= 5 V, TA = 25°C
    6. 6.6  Electrical Characteristics: LM193A (V+ = 5 V)
    7. 6.7  Electrical Characteristics: LMx93 and LM2903 V+= 5 V, TA = 25°C
    8. 6.8  Electrical Characteristics: LMx93 and LM2903 (V+ = 5 V)
    9. 6.9  Typical Characteristics: LMx93 and LM193A
    10. 6.10 Typical Characteristics: LM2903
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
    2. 8.2 Typical Applications
      1. 8.2.1 Basic Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 System Examples
        1. 8.2.2.1 Split-Supply Application
        2. 8.2.2.2 V+ = 5.0 VDC Application Circuits
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 相关链接
    2. 11.2 接收文档更新通知
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics: LMx93 and LM2903 (V+ = 5 V)(1)

PARAMETER TEST CONDITIONS LM193-N LM293-N, LM393-N LM290-N UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
Input Offset Voltage  See (5) 9 9 9 15 mV
Input Offset Current IIN(+)−IIN(−), VCM=0 V 100 150 50 200 nA
Input Bias Current IIN(+) or IIN(−) with Output in Linear Range, VCM=0 V
(2)
300 400 200 500 nA
Input Common Mode Voltage Range V+=30V (3) 0 V+−2.0 0 V+−2.0 0 V+−2.0 V
Saturation Voltage VIN(−)=1V, VIN(+)=0,
ISINK≤4 mA
700 700 400 700 mV
Output Leakage Current VIN(−)=0, VIN(+)=1V, VO=30 V 1.0 1.0 1.0 μA
Differential Input Voltage Keep All VIN's≥0 V (or V−, if Used), (3) 36 36 36 V
These specifications are limited to −55°C≤TA≤+125°C, for the LM193/LM193A. With the LM293 all temperature specifications are limited to −25°C≤TA≤+85°C and the LM393 temperature specifications are limited to 0°C≤TA≤+70°C. The LM2903 is limited to −40°C≤TA≤+85°C.
The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the reference or input lines.
The input common-mode voltage or either input signal voltage should not be allowed to go negative by more than 0.3V. The upper end of the common-mode voltage range is V+−1.5 V at 25°C, but either or both inputs can go to 36 V without damage, independent of the magnitude of V+.
The response time specified is for a 100 mV input step with 5 mV overdrive. For larger overdrive signals 300 ns can be obtained, see LMx93 and LM193A Typical Characteristics .
At output switch point, VO≃1.4V, RS= 0 Ω with V+ from 5V to 30V; and over the full input common-mode range (0V to V+−1.5V), at 25°C.