over operating junction temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Supply voltage, ([V+] – [V–]) | 0 | 6 | V |
| Signal input pins | Voltage(2) | Common-mode | (V–) – 0.5 | (V+) + 0.5 | V |
| Differential(5) | | (V+) – (V–) + 0.2 | V |
| Current(2) | –10 | 10 | mA |
| Output
short-circuit(3)(4) | Continuous |
| Operating, TA | –55 | 125 | °C |
| Operating junction temperature, TJ | | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress
ratings only, and functional operation of the
device at these or any other conditions beyond
those indicated under Recommended Operating
Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) Input pins are diode-clamped to the power-supply rails. Input signals that may swing more than 0.5 V beyond the supply rails must be current limited to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.
(4) Long term continuous current limit is determined by electromigration limits
(5) Differential input voltages greater than 0.5 V applied
continuously can result in a shift to the input
offset voltage above the maximum specification of
this parameter. The magnitude of this effect
increases as the ambient operating temperature
rises.