SNVS536F October   2007  – July 2015 LM2757

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Efficiency Performance
      2. 8.3.2 Soft Start
      3. 8.3.3 Thermal Shutdown
      4. 8.3.4 Current-Limit Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable and Voltage Mode Selection
      2. 8.4.2 Shutdown With Output High Impedance
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Switched-Capacitor Boost Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Recommended Capacitor Types
          2. 9.2.1.2.2 Output Capacitor And Output Voltage Ripple
          3. 9.2.1.2.3 Input Capacitor And Input Voltage Ripple
          4. 9.2.1.2.4 Flying Capacitors
          5. 9.2.1.2.5 Recommended Capacitance
        3. 9.2.1.3 Application Curves
      2. 9.2.2 USB OTG / Mobile HDMI Power Supply
      3. 9.2.3 Supercapacitor Flash Driver
      4. 9.2.4 LED Driver
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Dual Gain Converter (2×, 3/2×) With up to 93% Efficiency
  • Inductorless Solution Uses Only 4 Small Ceramic Capacitors
  • Total Solution Area < 12 mm2
  • True Input-Output and Output-Input Disconnect
  • Up to 180-mA Output Current Capability (5 V)
  • Selectable 4.1-V, 4.5-V or 5-V Output
  • Pre-Regulation Minimizes Input Current Ripple
  • 1.24-MHz Switching Frequency for Low-Noise, Low-Ripple Output Voltage
  • Integrated Overcurrent and Thermal Shutdown Protection

2 Applications

  • USB/USB-OTG/HDMI Power
  • Supercapacitor Charger
  • Keypad LED Drive
  • Audio Amplifier Power Supply
  • Low-Current Camera Flash
  • General Purpose Li-Ion-to-5-V Conversion
  • Cellular Phone SIM Cards

3 Description

The LM2757 is a constant-frequency pre-regulated switched-capacitor charge pump that operates at
1.25 MHz to produce a low-noise regulated output voltage. The device can be configured to provide up to 100 mA at 4.1 V, 110 mA at 4.5 V, or 180 mA at 5 V. Excellent efficiency is achieved without the use of an inductor by operating the charge pump in a gain of either 3/2 or 2 according to the input voltage and output voltage option selection.

The LM2757 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the LM2757 is shut down.

The LM2757 device comes in a tiny 12-pin 0.4-mm pitch DSBGA package. A perfect fit for space-constrained, battery-operated applications, the device requires only 4 small, inexpensive ceramic capacitors. Built-in soft-start, overcurrent protection, and thermal shutdown features are also included in this device.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (MAX)
LM2757 DSBGA (12) 1.641 mm × 1.581 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

LM2757 30033701.gif