| VIN PIN |
|
|
|
|
|
|
| IIN |
Operating Current |
Non-Switching, FB = 1.4V (3) |
|
1.25 |
1.75 |
mA |
| IQ |
Shutdown Current |
RT = 0V (3) |
|
175 |
300 |
µA |
| VCC REGULATOR (2) |
| VCC(reg) |
VIN - VCC |
Vin = 9V, FB = 1.4V, ICC = 0mA |
6.9 |
7.7 |
8.5 |
V |
| Vin = 9V, FB = 1.4V, ICC = 20mA |
|
7.7 |
|
V |
| Vin = 42V, FB = 1.4V, ICC = 0mA |
|
7.7 |
|
V |
| UVLOVcc |
VCC Under-Voltage Lock-Out Threshold |
VCC Increasing |
|
3.8 |
|
V |
| UVLOVcc Hysteresis |
VCC Decreasing |
|
260 |
|
mV |
| VCC(CL) |
VCC Current Limit |
FB = 1.4V |
20 |
40 |
|
mA |
| PGATE PIN |
| VPGATE(HI) |
PGATE High Voltage |
PGATE Pin = Open |
VIN -0.1 |
VIN |
|
V |
| VPGATE(LO) |
PGATE Low Voltage |
PGATE Pin = Open |
|
VCC |
VCC+0.1 |
V |
| VPGATE(HI)4.5 |
PGATE High Voltage at Vin = 4.5V |
PGATE Pin = Open |
VIN -0.1 |
VIN |
|
V |
| VPGATE(LO)4.5 |
PGATE Low Voltage at Vin = 4.5V |
PGATE Pin = Open |
|
VCC |
VCC+0.1 |
V |
| IPGATE |
Driver Output Source Current |
VIN = 12V, PGATE = VIN - 3.5V |
|
1.75 |
|
A |
| Driver Output Sink Current |
VIN = 12V, PGATE = VIN - 3.5V |
|
1.5 |
|
A |
| RPGATE |
Driver Output Resistance |
Source current = 500mA |
|
2.3 |
|
Ω |
| Sink current = 500mA |
|
2.3 |
|
Ω |
| CURRENT LIMIT DETECTION |
| IADJ |
ADJUST Pin Current Source |
VADJ = 22.5V |
32 |
40 |
48 |
µA |
| VCL OFFSET |
Current Limit Comparator Offset |
VADJ = 22.5V, VADJ - VISEN |
-9 |
0 |
9 |
mV |
| RT PIN |
| RTSD |
Shutdown Threshold |
RT Pin Voltage Rising |
|
0.73 |
|
V |
| RTHYS |
Shutdown Threshold Hysteresis |
|
|
50 |
|
mV |
| ON-TIME |
| tON – 1 |
On-Time |
VIN = 4.5V, RT = 100kΩ |
3.5 |
5 |
7.15 |
µs |
| tON – 2 |
VIN = 24V, RT = 100kΩ |
560 |
720 |
870 |
ns |
| tON - 3 |
VIN = 42V, RT = 100kΩ |
329 |
415 |
500 |
ns |
| tON - 4 |
Minimum On-Time in Current Limit (4) |
VIN = 24V, 25mV Overdrive at ISEN |
55 |
140 |
235 |
ns |
| OFF-TIME |
| tOFF(CL1) |
Off-Time (Current Limit) (4) |
VIN = 12V, VFB = 0V |
5.35 |
7.9 |
10.84 |
µs |
| tOFF(CL2) |
VIN = 12V, VFB = 1V |
1.42 |
1.9 |
3.03 |
µs |
| tOFF(CL3) |
VIN = 24V, VFB = 0V |
8.9 |
13 |
17.7 |
µs |
| tOFF(CL4) |
VIN = 24V, VFB = 1V |
2.22 |
3.2 |
4.68 |
µs |
| REGULATION AND OVER-VOLTAGE COMPARATORS (FB PIN) |
| VREF |
FB Regulation Threshold |
|
1.225 |
1.25 |
1.275 |
V |
| VOV |
FB Over-Voltage Threshold |
Measured With Respect to VREF |
|
350 |
|
mV |
| IFB |
FB Bias Current |
|
|
10 |
|
nA |
| SOFT-START FUNCTION |
| tSS |
Soft-Start Time |
|
1.4 |
2.5 |
4.3 |
ms |
| THERMAL SHUTDOWN |
| TSD |
Junction Shutdown Temperature |
Junction Temperature Rising |
|
170 |
|
°C |
| THYS |
Junction Shutdown Hysteresis |
|
|
20 |
|
°C |