SNOS412O February   2000  – June 2020 LM1117

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Adjustable Output Regulator
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
    5. 7.5 LM1117 Electrical Characteristics
    6. 7.6 LM1117I Electrical Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Load Regulation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Protection Diodes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 External Capacitors
          1. 9.2.2.1.1 Input Bypass Capacitor
          2. 9.2.2.1.2 Adjust Terminal Bypass Capacitor
          3. 9.2.2.1.3 Output Capacitor
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Heatsink Requirements
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

LM1117 Electrical Characteristics

unless otherwise specified, TJ = 25°C.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VREF Reference Voltage LM1117-ADJ
IOUT = 10 mA, VIN – VOUT = 2 V, TJ = 25°C
  1.238   1.25   1.262 V
LM1117-ADJ
10 mA ≤ IOUT ≤ 800 mA, 1.4 V ≤ VIN – VOUT ≤ 10 V
TJ = 25°C 1.25
over the junction temperature range 0°C to 125°C 1.225 1.27
VOUT Output Voltage LM1117-1.8
IOUT = 10 mA, VIN = 3.8 V, TJ = 25°C
1.782 1.8 1.818 V
LM1117-1.8
0 ≤ IOUT ≤ 800 mA, 3.2 V ≤ VIN ≤ 10 V
TJ = 25°C 1.8
over the junction temperature range 0°C to 125°C 1.746 1.854
LM1117-2.5
IOUT = 10 mA, VIN = 4.5 V, TJ = 25°C
2.475 2.5 2.525 V
LM1117-2.5
0 ≤ IOUT ≤ 800 mA, 3.9 V ≤ VIN ≤ 10 V
TJ = 25°C 2.5
over the junction temperature range 0°C to 125°C 2.45 2.55
LM1117-3.3
IOUT = 10 mA, VIN = 5 V TJ = 25°C
  3.267   3.3   3.333 V
LM1117-3.3
0 ≤ IOUT ≤ 800 mA, 4.75 V ≤ VIN ≤ 10 V
TJ = 25°C 3.3
over the junction temperature range 0°C to 125°C 3.235 3.365
LM1117-5.0
IOUT = 10 mA, VIN = 7 V, TJ = 25°C
  4.95   5   5.05 V
LM1117-5.0
0 ≤ IOUT ≤ 800 mA, 6.5 V ≤ VIN ≤ 12 V
TJ = 25°C 5
over the junction temperature range 0°C to 125°C 4.9 5.1
ΔVOUT Line Regulation(3) LM1117-ADJ
IOUT = 10mA, 1.5V ≤ VIN-VOUT ≤ 13.75V
TJ = 25°C   0.035%
over the junction temperature range 0°C to 125°C 0.2%
LM1117-1.8
IOUT = 0 mA, 3.2 V ≤ VIN ≤ 10 V
TJ = 25°C 1 mV
over the junction temperature range 0°C to 125°C 6
LM1117-2.5
IOUT = 0 mA, 3.9 V ≤ VIN ≤ 10 V
TJ = 25°C 1 mV
over the junction temperature range 0°C to 125°C 6
LM1117-3.3
IOUT = 0 mA, 4.75 V ≤ VIN ≤ 15 V
TJ = 25°C   1 mV
over the junction temperature range 0°C to 125°C 6
LM1117-5.0
IOUT = 0 mA, 6.5 V ≤ VIN ≤ 15 V
TJ = 25°C   1 mV
over the junction temperature range 0°C to 125°C 10
ΔVOUT Load Regulation(3) LM1117-ADJ
VIN – VOUT = 3 V, 10 ≤ IOUT ≤ 800 mA
TJ = 25°C   0.2%
over the junction temperature range 0°C to 125°C 0.4%
LM1117-1.8
VIN = 3.2 V, 0 ≤ IOUT ≤ 800 mA
TJ = 25°C 1 mV
over the junction temperature range 0°C to 125°C 10
LM1117-2.5
VIN = 3.9 V, 0 ≤ IOUT ≤ 800 mA
TJ = 25°C 1 mV
over the junction temperature range 0°C to 125°C 10
LM1117-3.3
VIN = 4.75 V, 0 ≤ IOUT ≤ 800 mA
TJ = 25°C   1   mV
over the junction temperature range 0°C to 125°C 10
LM1117-5.0
VIN = 6.5 V, 0 ≤ IOUT ≤ 800 mA
TJ = 25°C   1   mV
over the junction temperature range 0°C to 125°C 15
VIN – V OUT Dropout Voltage(4) IOUT = 100 mA TJ = 25°C 1.1 V
over the junction temperature range 0°C to 125°C 1.2
IOUT = 500 mA TJ = 25°C 1.15 V
over the junction temperature range 0°C to 125°C 1.25
IOUT = 800 mA TJ = 25°C 1.2 V
over the junction temperature range 0°C to 125°C 1.3
ILIMIT Current Limit VIN – VOUT = 5 V, TJ = 25°C 800 1200 1500 mA
Minimum Load Current(5) LM1117-ADJ
VIN = 15 V
TJ = 25°C   1.7 mA
over the junction temperature range 0°C to 125°C 5
Quiescent Current LM1117-1.8
VIN ≤ 15 V
TJ = 25°C 5 mA
over the junction temperature range 0°C to 125°C 10
LM1117-2.5
VIN ≤ 15 V
TJ = 25°C 5 mA
over the junction temperature range 0°C to 125°C 10
LM1117-3.3
VIN ≤ 15 V
TJ = 25°C   5 mA
over the junction temperature range 0°C to 125°C 10
LM1117-5.0
VIN ≤ 15 V
TJ = 25°C   5 mA
over the junction temperature range 0°C to 125°C 10
Thermal Regulation TA = 25°C, 30-ms pulse 0.01 0.1 %/W
Ripple Regulation fRIPPLE = 1 20 Hz, VIN – VOUT = 3 V VRIPPLE = 1 VPP TJ = 25°C 75 dB
over the junction temperature range 0°C to 125°C 60
Adjust Pin Current TJ = 25°C 60 μA
over the junction temperature range 0°C to 125°C 120
Adjust Pin Current Change 10 ≤ IOUT ≤ 80 0mA,
1.4 V ≤ VIN – VOUT ≤ 10 V
TJ = 25°C   0.2 µA
over the junction temperature range 0°C to 125°C 5
Temperature Stability 0.5%
Long Term Stability TA = 125°C, 1000 Hrs 0.3%
RMS Output Noise (% of VOUT), 10 Hz ≤ f ≤ 10 kHz 0.003%
All limits are ensured by testing or statistical analysis.
Typical Values represent the most likely parametric normal.
Load and line regulation are measured at constant junction room temperature.
The dropout voltage is the input/output differential at which the circuit ceases to regulate against further reduction in input voltage. It is measured when the output voltage has dropped 100 mV from the nominal value obtained at VIN = VOUT + 1.5 V.
The minimum output current required to maintain regulation.