ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Input Supply voltage | -15 | 30 | V |
| OUT0P, OUT0N, OUT1P, OUT1N | Output pin voltage | -15 | 30 | |
| VREG | Regulator output voltage | -0.3 | 5.5 | |
| GND | Ground Pin voltage | -0.3 | 0.3 | |
| LCOUT, LCIN | LC Oscillator pin voltage | -0.3 | 5.5 | |
| AGC_EN, TM0, TOUT, IN0P, IN0N, IN1P, IN1N | All other pin voltage | -0.3 | 5.5 | |
| TA | Operating free air temperature | -40 | 160 | °C |
| TJ | Operating junction temperature | -40 | 170 | |
| Tstg | Storage temperature range | -65 | 150 | |