ZHCSFU6F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 6-1 | 6 | 11 | 17 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.6 | 5.9 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
| tr | Output signal rise time | See Figure 6-1 | 1.3 | 3.9 | ns | ||
| tf | Output signal fall time | 1.4 | 3.9 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 6-2 | 8 | 22 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 8 | 20 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO773x | 7 | 20 | ns | |||
| Enable propagation delay, high impedance-to-high output for ISO773x with F suffix | 3 | 8.5 | μs | ||||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO773x | 3 | 8.5 | μs | |||
| Enable propagation delay, high impedance-to-low output for ISO773x with F suffix | 7 | 20 | ns | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7V. See Figure 6-3 | 0.1 | 0.3 | μs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.6 | ns | |||