ZHCSFU6F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO7730-Q1 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 160 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 30 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 130 | mW | |||
| ISO7731-Q1 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, input a 50-MHz 50% duty cycle square wave | 160 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 60 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 100 | mW | |||