ZHCSFN3E August 2006 – January 2021 INA193A-Q1 , INA194A-Q1 , INA195A-Q1 , INA196A-Q1 , INA197A-Q1 , INA198A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| VSENSE | Full-scale input voltage | VSENSE = VIN+ − VIN– | 25°C | 0.15 | (VS – 0.2)/ Gain | V | ||
| VCM | Common-mode input | Full range | –16 | 80 | V | |||
| CMR | Common-mode rejection | VIN+ = −16 V to 80 V | 25°C | 80 | 94 | dB | ||
| VIN+ = 12 V to 80 V | Full range | 100 | 120 | |||||
| VOS | Offset voltage, RTI | 25°C | ±0.5 | 2 | mV | |||
| Full range | 0.5 | 3 | ||||||
| dVOS/dT | Offset voltage vs temperature | Full range | 2.5 | μV/°C | ||||
| PSR | Offset voltage vs power supply | VS = 2.7 V to 18 V, VIN+ = 18 V | Full range | 5 | 100 | μV/V | ||
| IB | Input bias current | VIN– pin | Full range | ±8 | ±23 | μA | ||
| OUTPUT (VSENSE ≥ 20 mV) | ||||||||
| G | Gain | INA193A, INA196A | 25°C | 20 | V/V | |||
| INA194A, INA197A | 50 | |||||||
| INA195A, INA198A | 100 | |||||||
| Gain error | VSENSE = 20 mV to 100 mV | 25°C | ±0.2% | ±1% | ||||
| Full range | ±2% | |||||||
| Total output error(1) | 25°C | ±0.75% | ±2.2% | |||||
| Full range | ±1% | ±3% | ||||||
| Nonlinearity error | VSENSE = 20 mV to 100 mV | 25°C | ±0.002% | ±0.1% | ||||
| RO | Output impedance | 25°C | 1.5 | Ω | ||||
| Maximum capacitive load | No sustained oscillation | 25°C | 10 | nF | ||||
| OUTPUT (VSENSE < 20 mV) (4) | ||||||||
| VOUT | Output voltage | All devices | –16 V ≤ VCM < 0 | 25°C | 300 | mV | ||
| VS < VCM ≤ 80 V | 300 | |||||||
| INA193A, INA196A | 0 V ≤ VCM ≤ VS, VS = 5 V | 0.4 | V | |||||
| INA194A, INA197A | 1 | |||||||
| INA195A, INA198A | 2 | |||||||
| VOLTAGE OUTPUT(2) | ||||||||
| Swing to V+ power-supply rail | RL = 100 kΩ to GND | Full range | V+ – 0.1 | V+ – 0.2 | V | |||
| Swing to GND(3) | RL = 100 kΩ to GND | Full range | VGND + 3 | VGND + 50 | mV | |||
| FREQUENCY RESPONSE | ||||||||
| BW | Bandwidth | INA193A, INA196A | CLOAD = 5 pF | 25°C | 500 | kHz | ||
| INA194A, INA197A | 300 | |||||||
| INA195A, INA198A | 200 | |||||||
| Phase margin | CLOAD < 10 nF | 25°C | 40 | ° | ||||
| SR | Slew rate | 1 | V/μs | |||||
| ts | Settling time (1%) | VSENSE = 10 mV to 100 mVPP, CLOAD = 5 pF | 25°C | 2 | μs | |||
| NOISE, RTI | ||||||||
| Voltage noise density | 25°C | 40 | nV/√ Hz | |||||
| POWER SUPPLY | ||||||||
| VS | Operating voltage | Full range | 2.7 | 18 | V | |||
| IQ | Quiescent current | VOUT = 2 V | Full range | 700 | 1250 | μA | ||
| INA193A, INA194A, INA196A, INA197A | VSENSE = 0 mV | Full range | 370 | 950 | ||||
| INA195A, INA198A | 370 | 1050 | ||||||
| TEMPERATURE RANGE | ||||||||
| Operating temperature | –40 | 125 | °C | |||||
| Storage temperature | –65 | 150 | °C | |||||