SNLS302E May 2010 – February 2015 DS92LV2411 , DS92LV2412
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage – VDDn (1.8 V) | −0.3 | 2.5 | V | |
| Supply Voltage – VDDIO | −0.3 | 4.0 | V | |
| LVCMOS I/O Voltage | −0.3 | (VDDIO + 0.3) | V | |
| Receiver Input Voltage | −0.3 | (VDD + 0.3) | V | |
| Driver Output Voltage | −0.3 | (VDD + 0.3) | V | |
| Junction Temperature | +150 | °C | ||
| Storage Temperature Range (Tstg) | −65 | +150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| Machine Model (MM) | ±250 | |||
| IEC61000–4–2), RD = 330Ω, CS = 150pF | ||||
| V(ESD) | Electrostatic discharge | Air Discharge (DOUT+, DOUT-) | ±2500 | V |
| Contact Discharge (DOUT+, DOUT-) | ±800 | |||
| Air Discharge (RIN+, DIN-) | ±2500 | |||
| Contact Discharge (RIN+, RIN-) | ±800 | |||
| MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|
| Supply Voltage (VDDn) | 1.71 | 1.8 | 1.89 | V |
| LVCMOS Supply Voltage (VDDIO) | 1.71 | 1.8 | 1.89 | V |
| OR | ||||
| LVCMOS Supply Voltage (VDDIO) | 3.0 | 3.3 | 3.6 | V |
| Operating Free Air Temperature (TA) | −40 | +25 | +85 | °C |
| Clock Frequency | 5 | 50 | MHz | |
| Supply Noise(10) | 50 | mVP-P |
| THERMAL METRIC(1) | RHS(2) | NKB(3) | UNIT | |
|---|---|---|---|---|
| 48 PINS | 60 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 27.1 | 24.6 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 4.5 | 2.8 | |
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| LVCMOS INPUT DC SPECIFICATIONS | ||||||||
| VIH | High Level Input Voltage | VDDIO = 3.0 to 3.6V | DI[23:0], CI1,CI2,CI3, CLKIN, PDB, VODSEL, RFB, BISTEN, CONFIG[1:0] | 2.2 | VDDIO | V | ||
| VDDIO = 1.71 to 1.89V | 0.65* VDDIO |
VDDIO | ||||||
| VIL | Low Level Input Voltage | VDDIO = 3.0 to 3.6V | GND | 0.8 | V | |||
| VDDIO = 1.71 to 1.89V | GND | 0.35* VDDIO |
||||||
| IIN | Input Current | VIN = 0V or VDDIO | VDDIO = 3.0 to 3.6V | –15 | ±1 | +15 | μA | |
| VDDIO = 1.71 to 1.89V | –15 | ±1 | +15 | |||||
| CML DRIVER DC SPECIFICATIONS | ||||||||
| VOD | Differential Output Voltage | RL = 100Ω, De-emph = disabled, Figure 2 | VODSEL = 0 | DOUT+, DOUT- | ±205 | ±280 | ±355 | mV |
| VODSEL = 1 | ±320 | ±420 | ±520 | |||||
| VODp-p | Differential Output Voltage (DOUT+) – (DOUT-) | VODSEL = 0 | 560 | mVp-p | ||||
| VODSEL = 1 | 840 | mVp-p | ||||||
| ΔVOD | RL = 100Ω, De-emph = disabled, VODSEL = L | 1 | 50 | mV | ||||
| VOS | Offset Voltage – Single-ended At TP A and B, Figure 1 | RL = 100Ω, De-emph = disabled | VODSEL = 0 | 0.65 | V | |||
| VODSEL = 1 | 1.575 | V | ||||||
| ΔVOS | Offset Voltage Unbalance Single-ended At TP A and B, Figure 1 | RL = 100Ω, De-emph = disabled | 1 | mV | ||||
| IOS | Output Short Circuit Current | DOUT+/- = 0V, De-emph = disabled | VODSEL = 0 | –36 | mA | |||
| RTO | Internal Output Termination Resistor | 80 | 100 | 120 | Ω | |||
| SUPPLY CURRENT | ||||||||
| IDDT1 | Serializer Supply Current (includes load current) RL = 100 Ω, CLKIN = 50 MHz | Checker Board Pattern, De-emph = 3kΩ, VODSEL = H, Figure 9 | VDD = 1.89V | All VDD Pins | 75 | 85 | mA | |
| VDDIO = 1.89V | VDDIO | 3 | 5 | mA | ||||
| IDDIOT1 | VDDIO = 3.6V | 11 | 15 | mA | ||||
| IDDT2 | Checker Board Pattern, De-emph = 6kΩ, VODSEL = L, Figure 9 | VDD33 = 1.89V | All VDD Pins | 65 | 75 | mA | ||
| VDDIO = 1.89V | VDDIO | 3 | 5 | mA | ||||
| IDDIOT2 | VDDIO = 3.6V | 11 | 15 | mA | ||||
| IDDZ | Serializer Supply Current Power-down | PDB = 0V , (All other LVCMOS Inputs = 0V) | VDD33 = 1.89V | All VDD Pins | 40 | 1000 | µA | |
| VDDIO = 1.89V | VDDIO | 5 | 10 | µA | ||||
| IDDIOZ | VDDIO = 3.6V | 10 | 20 | µA | ||||
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| 3.3 V I/O LVCMOS DC SPECIFICATIONS – VDDIO = 3.0 to 3.6V | ||||||||
| VIH | High Level Input Voltage | PDB, BISTEN | 2.2 | VDDIO | V | |||
| VIL | Low Level Input Voltage | GND | 0.8 | V | ||||
| IIN | Input Current | VIN = 0V or VDDIO | –15 | ±1 | +15 | μA | ||
| VOH | High Level Output Voltage | IOH = −0.5 mA, RDS = L | DO[23:0], CO1, CO2, CO3, CLKOUT, LOCK, PASS | 2.4 | VDDIO | V | ||
| V | ||||||||
| VOL | Low Level Output Voltage | IOL = +0.5 mA, RDS = L | GND | 0.4 | V | |||
| IOS | Output Short Circuit Current | VDDIO = 3.3V, VOUT = 0V, OS_PCLK/DATA = L/H | CLKOUT | 36 | mA | |||
| VDDIO = 3.3V, VOUT = 0V, OS_PCLK/DATA = L/H | Outputs | |||||||
| IOZ | TRI-STATE Output Current | PDB = 0V, OSS_SEL = 0V, VOUT = H | Outputs | –15 | +15 | μA | ||
| 1.8 V I/O LVCMOS DC SPECIFICATIONS – VDDIO = 1.71 to 1.89V | ||||||||
| VIH | High Level Input Voltage | PDB, BISTEN | 1.235 | VDDIO | V | |||
| VIL | Low Level Input Voltage | GND | 0.595 | V | ||||
| IIN | Input Current | VIN = 0V or VDDIO | –15 | ±1 | +15 | µA | ||
| VOH | High Level Output Voltage | IOH = −0.5 mA, RDS = L | DO[23:0], CO1, CO2, CO3, CLKOUT, LOCK, PASS | VDDIO – 0.45 | VDDIO | V | ||
| VOL | Low Level Output Voltage | IOL = +0.5 mA, RDS = L | GND | 0.45 | V | |||
| IOS | Output Short Circuit Current | VDDIO = 1.8V, VOUT = 0V, OS_PCLK/DATA = L/H | CLKOUT | 18 | mA | |||
| VDDIO = 1.8V, VOUT = 0V, OS_PCLK/DATA = L/H | Outputs | 18 | mA | |||||
| IOZ | TRI-STATE Output Current | PDB = 0V, OSS_SEL = 0V, VOUT = H | Outputs | –15 | +15 | µA | ||
| CML RECEIVER DC SPECIFICATIONS | ||||||||
| VTH | Differential Input Threshold High Voltage | VCM = +1.2V (Internal VBIAS) | RIN+, RIN- | +50 | mV | |||
| VTL | Differential Input Threshold Low Voltage | –50 | mV | |||||
| VCM | Common Mode Voltage, Internal VBIAS | 12 | V | |||||
| IIN | Input Current | VIN = 0V or VDDIO | –15 | +15 | µA | |||
| RTI | Internal Input Termination Resistor | RIN+, RIN- | 80 | 100 | 120 | Ω | ||
| LOOP THROUGH CML DRIVER OUTPUT DC SPECIFICATIONS – EQ TEST PORT | ||||||||
| VOD | Differential Output Voltage | RL = 100Ω | ROUT+/- | 542 | mV | |||
| VOS | Offset Voltage Single-ended | RL = 100Ω | 1.4 | V | ||||
| RT | Internal Termination Resistor | ROUT+/- | 80 | 100 | 120 | Ω | ||
| SUPPLY CURRENT | ||||||||
| IDD1 | Deserializer Supply Current (includes load current) CLKOUT = 50 MHz |
Checker Board Pattern, RDS = H, CL = 4pF, Figure 9 |
VDD = 1.89V | All VDD Pins | 93 | 110 | mA | |
| VDDIO = 1.89V | VDDIO | 33 | 45 | mA | ||||
| IDDIO1 | VDDIO = 3.6V | 62 | 75 | mA | ||||
| IDDZ | Deserializer Supply Current Power Down | PDB = 0V, All other LVCMOS Inputs = 0V | VDD = 1.89V | All VDD Pins | 40 | 3000 | µA | |
| VDDIO = 1.89V | VDDIO | 5 | 50 | µA | ||||
| IDDIOZ | VDDIO = 3.6V | 10 | 100 | µA | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | Input High Level | SDA and SCL | 2.2 | VDD 3.3V | V | |
| VIL | Input Low Level Voltage | SDA and SCL | GND | 0.8 | V | |
| VHY | Input Hysteresis | >50 | mV | |||
| VOL | Output Low Voltage(11) | SDA, IOL = 1.25mA, VDDIO = 3.3V | 0 | 0.4 | V | |
| Iin | SDA or SCL, Vin = VDDIO or GND | -15 | +15 | µA | ||
| tR | SDA RiseTime – READ | SDA, RPU = X, Cb ≤ 400pF | 40 | ns | ||
| tF | SDA Fall Time – READ | 25 | ns | |||
| tSU;DAT | Set Up Time — READ | 520 | ns | |||
| tHD;DAT | Hold Up Time — READ | 55 | ns | |||
| tSP | Input Filter | 50 | ns | |||
| Cin | Input Capacitance | SDA or SCL | <5 | pF |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCL | SCL Clock Frequency | Standard Mode | 100 | kHz | ||
| Fast Mode | 400 | kHz | ||||
| tLOW | SCL Low Period | Standard Mode | 4.7 | µs | ||
| Fast Mode | 1.3 | µs | ||||
| tHIGH | SCL High Period | Standard Mode | 4.0 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tHD;STA | Hold time for a start or a repeated start condition, Figure 18 |
Standard Mode | 4.0 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tSU:STA | Set Up time for a start or a repeated start condition, Figure 18 |
Standard Mode | 4.7 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tHD;DAT | Data Hold Time, Figure 18 |
Standard Mode | 0 | 3.45 | µs | |
| Fast Mode | 0 | 0.9 | µs | |||
| tSU;DAT | Data Set Up Time, Figure 18 |
Standard Mode | 250 | ns | ||
| Fast Mode | 100 | ns | ||||
| tSU;STO | Set Up Time for STOP Condition, Figure 18 | Standard Mode | 4.0 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tBUF | Bus Free Time Between STOP and START, Figure 18 |
Standard Mode | 4.7 | µs | ||
| Fast Mode | 1.3 | µs | ||||
| tr | SCL and SDA Rise Time, Figure 18 |
Standard Mode | 1000 | ns | ||
| Fast Mode | 300 | ns | ||||
| tf | SCL and SDA Fall Time, Figure 18 |
Standard Mode | 300 | ns | ||
| Fast mode | 300 | ns |
Figure 1. Serializer Test Circuit
Figure 2. Serializer Output Waveforms
Figure 3. Serializer Output Transition Times
Figure 4. Serializer Input CLKIN Waveform And Set And Hold Times
Figure 5. Serializer Lock Time
Figure 6. Serializer Disable Time
Figure 7. Serializer Latency Delay
Figure 8. Serializer Output Jitter
Figure 9. Checkerboard Data Pattern
Figure 10. Deserializer LVCMOS Transition Times
Figure 11. Deserializer Delay – Latency
Figure 12. Deserializer Disable Time (OSS_SEL = 0)
Figure 13. Deserializer PLL Lock Times And PDB Tri-State Delay
Figure 14. Deserializer Output Data Valid (Setup And Hold) Times With SSCG = Off
Figure 15. Deserializer Output Data Valid (Setup And Hold) Times With SSCG = On
Figure 16. Receiver Input Jitter Tolerance
Figure 17. BIST Pass Waveform
Figure 18. Serial Control Bus Timing Diagram
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tTCP | Transmit Input CLKIN Period | 5 MHz to 50 MHz, Figure 4 | 20 | T | 200 | ns |
| tTCIH | Transmit Input CLKIN High Time | 0.4T | 0.5T | 0.6T | ns | |
| tTCIL | Transmit Input CLKIN Low Time | 0.4T | 0.5T | 0.6T | ns | |
| tCLKT | CLKIN Input Transition Time | 0.5 | 2.4 | ns | ||
| SSCIN | CLKIN Input – Spread Spectrum at 50 MHz | fmod | 35 | kHz | ||
| fdev | ±0.02 fMOD |
kHz |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tLHT | Ser Output Low-to-High Transition Time, Figure 3 | RL = 100Ω, De-emphasis = disabled, VODSEL = 0 |
200 | ps | ||
| RL = 100Ω, De-emphasis = disabled, VODSEL = 1 |
200 | ps | ||||
| tHLT | Ser Output High-to-Low Transition Time, Figure 3 | RL = 100Ω, De-emphasis = disabled, VODSEL = 0 |
200 | ps | ||
| RL = 100Ω, De-emphasis = disabled, VODSEL = 1 |
200 | ps | ||||
| tDIS | Input Data - Setup Time, Figure 4 |
DI[23:0], CI1, CI2, CI3 to CLKIN | 2 | ns | ||
| tDIH | Input Data - Hold Time, Figure 4 |
CLKIN to DI[23:0], CI1, CI2, CI3 | 2 | ns | ||
| tXZD | Ser Output Active to OFF Delay, Figure 6 | 8 | 15 | ns | ||
| tPLD | Serializer PLL Lock Time(5), Figure 5 |
RL = 100Ω | 1.4 | 10 | ms | |
| tSD | Serializer Delay - Latency, Figure 7 | RL = 100Ω | 144*T | 145*T | ns | |
| tDJIT | Ser Output Total Jitter, Figure 8 |
RL = 100Ω, De-Emph = disabled, RANDOM pattern, CLKIN = 50 MHz |
0.28 | UI | ||
| RL = 100Ω, De-Emph = disabled, RANDOM pattern, CLKIN = 43MHz |
0.27 | UI | ||||
| RL = 100Ω, De-Emph = disabled, RANDOM pattern, CLKIN = 5MHz |
0.35 | UI | ||||
| λSTXBW | Serializer Jitter Transfer Function -3 dB Bandwidth |
CLKIN = 50 MHz | 3 | MHz | ||
| CLKIN = 43 MHz | 2.3 | MHz | ||||
| CLKIN = 20 MHz | 1.3 | MHz | ||||
| CLKIN = 5MHz | 650 | kHz | ||||
| δSTX | Serializer Jitter Transfer Function Peaking |
CLKIN = 50 MHz | 0.84 | dB | ||
| CLKIN = 43 MHz | 0.83 | dB | ||||
| CLKIN = 20 MHz | 0.83 | dB | ||||
| CLKIN = 5MHz | 0.28 | dB |
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tRCP | CLK Output Period | tRCP = tTCP | CLKOUT | 20 | T | 200 | ns |
| tRDC | CLK Output Duty Cycle | SSCG = OFF, 5 – 50MHz | 0.43T | 0.50T | 0.57T | ns | |
| SSCG = ON, 5 – 20 MHz | 0.35T | 0.59T | 0.65T | ns | |||
| SSCG = ON, 20 – 50 MHz | 0.40T | 0.53T | 0.60T | ns | |||
| tCLH | LVCMOS Low-to-High Transition Time, Figure 10 |
VDDIO = 1.8V, CL = 4pF, OS_CLKOUT/DATA = L |
CLKOUT/DO[23:0], CO1, CO2, CO3 | 2.1 | ns | ||
| VDDIO = 3.3V CL = 4pF, OS_CLKOUT/DATA = H |
2.0 | ns | |||||
| tCHL | LVCMOS High-to-Low Transition Time, Figure 10 |
VDDIO = 1.8V CL = 4pF, OS_CLKOUT/DATA = L |
CLKOUT/DO[23:0], CO1, CO2, CO3 | 1.6 | ns | ||
| VDDIO = 3.3V CL = 8 pF, OS_CLKOUT/DATA = H |
1.5 | ns | |||||
| tROS | Data Valid before CLKOUT – Set Up Time, Figure 14 | VDDIO = 1.71 to 1.89V or VDDIO = 3.0 to 3.6V CL = 4pF (lumped load) |
DO[23:0], CO1, CO2, CO3 | 0.27 | 0.45 | T | |
| tROH | Data Valid after CLKOUT – Hold Time, Figure 14 | VDDIO = 1.71 to 1.89V or VDDIO = 3.0 to 3.6V CL = 4pF (lumped load) |
DO[23:0], CO1, CO2, CO3 | 0.4 | 0.55 | T | |
| tDDLT | Deserializer Lock Time, Figure 13 |
SSC[3:0] = OFF, See(6) |
CLKOUT = 5MHz | 3 | ms | ||
| SSC[3:0] = OFF, See(6) |
CLKOUT = 50MHz | 4 | ms | ||||
| SSC[3:0] = ON, See(6) |
CLKOUT = 5MHz | 30 | ms | ||||
| SSC[3:0] = ON, See(6) |
CLKOUT = 50MHz | 6 | ms | ||||
| tDD | Des Delay - Latency, Figure 11 | SSC[3:0] = ON, See(9) |
CLKOUT = 5 to 50 MHz | 139*T | 140*T | ns | |
| tDPJ | Des Period Jitter | SSC[3:0] = OFF, See(8) |
CLKOUT = 5MHz | 975 | 1700 | ps | |
| CLKOUT = 10MHz | 500 | 1000 | ps | ||||
| CLKOUT = 50MHz | 550 | 1250 | ps | ||||
| tDCCJ | Des Cycle-to-Cycle Jitter | SSC[3:0] = OFF, See(9) |
CLKOUT = 5MHz | 675 | 1150 | ps | |
| CLKOUT = 10MHz | 375 | 900 | ps | ||||
| CLKOUT = 50MHz | 500 | 1150 | ps | ||||
| tIIT | Des Input Jitter Tolerance, Figure 16 | EQ = OFF, SSCG = OFF, CLKOUT = 50 MHz |
jitter freq <2MHz | 0.9 | UI(7) | ||
| jitter freq >6MHz | 0.5 | UI(7) | |||||
| BIST MODE | |||||||
| tPASS | BIST PASS Valid Time, BISTEN = 1, Figure 17 |
1 | 10 | µs | |||
| SSCG MODE | |||||||
| fDEV | Spread Spectrum Clocking Deviation Frequency |
Under typical conditions | CLKOUT = 5 to 50 MHz, SSC[3:0] = ON |
±0.005 fMOD | ±0.02 fMOD | KHz | |
| fMOD | Spread Spectrum Clocking Modulation Frequency |
Under typical conditions | CLKOUT = 5 to 50 MHz, SSC[3:0] = ON |
8 | 100 | kHz | |