SNLS490 November   2014 DS150DF1610

PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Trademarks
    2. 5.2 Electrostatic Discharge Caution
    3. 5.3 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Pin-Compatible Family
    • DS150DF1610: 12.5 to 15G
    • DS125DF1610: 9.8 to 12.5G
    • DS110DF1610: 8.5 to 11.3G
  • Fully Adaptive CTLE
  • Self tuning DFE, with Optional Continuous Adaption
  • Configurable VGA
  • Adjustable Transmit VOD
  • Adjustable 3-tap Transmit FIR Filter
  • On-chip AC Coupling on Receive Inputs
  • Locks to Half/Quarter/Eighth Data Rates for Legacy Support
  • On-chip Eye Monitor(EOM), PRBS Checker, Pattern Generator
  • Supports JTAG Boundary Scan
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5 V ±5% Power Supply
  • SMBus Based Register Configuration
  • Optional EEPROM Configuration
  • 15 mm x 15 mm, 196-pin FCBGA Package
  • Operating Temp Range : –10°C to +85°C

2 Applications

  • Backplane/Midplane reach extension

3 Description

The DS150DF1610 is a sixteen-channel multi-rate retimer with integrated signal conditioning features. The device includes a fully adaptive Continuous Time Linear Equalizer (CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER < 1×10-15.

Each channel of the DS150DF1610 independently locks to serial data rates between 12.5 and 15 Gbps plus the divide by 2, 4 and 8 sub-multiples. A simple external oscillator (±100ppm) that is synchronous or asynchronous with the incoming data stream is used as a calibration clock.

A programmable transmit Finite Impulse Response (FIR) filter offers control of the pre-cursor, main tap and post-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnects and backplanes with multiple connectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to the receiver. The built-in PRBS generator and checker compliment the internal diagnostic features to complete standalone BERT measurements. Built-in JTAG enables manufacturing tests.

To download the full datasheet, please send a request to: highspeed_datasheets@list.ti.com

Device Information(1)

PART NUMBER PACKAGE BODY SIZE NOM
DS150DF1610 FCBGA (196) 15.00 mm x 15.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet
SimplifiedSchematic.gif