ZHCSI41A April 2018 – February 2019 DRV5056
PRODUCTION DATA.
Use the parameters listed in Table 2 for this design example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VCC | 3.3 V |
| Magnet | 10-mm diameter × 6-mm long cylinder, ferrite |
| Distance from magnet to sensor | From 20 mm to 3 mm |
| Maximum B at the sensor at 25°C | 72 mT at 3 mm |
| Device option | DRV5056A3-Q1 |