4 修订历史记录
Changes from B Revision (June 2018) to C Revision
- 将文档状态从“混合状态”更改为“生产数据”Go
- 删除了器件信息 表的 WQFN 条目中的“高级信息”标识Go
- Deleted the "Advance informatoin" note from the WQFN pinout drawingGo
- Deleted the "Advance Information" note from the Thermal Information tableGo
- Added description of Analog Mode Speed ControlGo
- Added Kt High and Kt Low descriptions in abnormal Kt lock detect figureGo
- Added layout example for QFN package typeGo
Changes from A Revision (April 2018) to B Revision
- 在器件信息表中添加了 WQFN 封装Go
- Added pinout drawing for the WQFN packageGo
- Added a column to the Pin Functions table for the WQFN package, and added the TYPE columnGo
- Added a column to the Thermal Information table for the VQFN packageGo
- Changed rDS(on) vs. Temperature graph to include VCC conditionGo
- Changed Speed-Control Transfer Function figure to clearly show when the device enters and exits low power mode Go
- Updated Lock BEMF Abnormal text for clarityGo
- Changed Detailed Design Procedure to cover the high level tuning process of the RMP, ADV, and CS settings.Go
Changes from * Revision (January 2018) to A Revision
- 在特性 列表中添加或更改了多个列表项 Go
- 更改了说明 部分第三段的内容Go
- Added parameter symbol (fPWM_OUT) to the 25-kHz PWM signalGo
- Added parameter symbol (fPWM_OUT) to the 25-kHz PWM signalGo
- Added parameter symbol (DCSTEP) for the control resolutionGo
- Added parameter symbol (DCON_MIN) for the minimum-operation duty cycleGo
- Changed "pulse durations" to "duty cycles"Go
- Changed PWMDC to PWMdcGo
- Added parameter symbol (fFG_MIN) for the motor speedGo
- Changed the number of lock-detect schemes from five to sixGo
- Added a table note stating the required resistor toleranceGo
- Added a new Initial Speed Detect sectionGo
- Added a parameter symbol (tALIGN) in the Align section, and reworded the last sentence thereofGo
- Changed the column headings of the two rightmost columns in Table 2Go
- Added three table notes following Table 2Go
- Changed "programmed resistor" to "selected resistor"Go
- Added a table note stating the required resistor toleranceGo
- Added a table note stating the required resistor toleranceGo
- Added a ±30% tolerance to the V1P8 capacitor in Table 5Go
- Changed content of Row 4 in Table 6 to "Motor electrical constant"Go
- Deleted all previous content from the Detailed Design Procedure section and replaced it with a reference to the DRV10974 Tuning GuideGo
- Changed Figure 20Go
- Added location information for the capacitor in the Power Supply Recommendations sectionGo
- 添加了器件支持 部分Go