ZHCSHA0C January   2018  – September 2018 DRV10974

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     应用原理图
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Speed Input and Control
      2. 7.3.2 Motor Direction Change
      3. 7.3.3 Motor-Frequency Feedback (FG)
      4. 7.3.4 Lock Detection
        1. 7.3.4.1 Lock Kt Measure
        2. 7.3.4.2 Lock No Motor
        3. 7.3.4.3 Lock Open Loop Abnormal
        4. 7.3.4.4 Lock BEMF Abnormal
        5. 7.3.4.5 Lock Closed Loop Abnormal
        6. 7.3.4.6 Lock Speed Abnormal
      5. 7.3.5 Soft Current-Limit
      6. 7.3.6 Short-Circuit Current Protection
      7. 7.3.7 Overtemperature Protection
      8. 7.3.8 Undervoltage Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Spin-Up Settings
        1. 7.4.1.1 Motor Start
        2. 7.4.1.2 Initial Speed Detect
        3. 7.4.1.3 Align
      2. 7.4.2 Open-Loop Acceleration
      3. 7.4.3 Start-Up Current Sensing
      4. 7.4.4 Closed Loop
      5. 7.4.5 Control Advance Angle
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
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Open-Loop Acceleration

After the motor is confirmed to be stationary and after completing the motor initialization, the DRV10974 device begins to accelerate the motor. This acceleration is accomplished by applying a voltage to the motor at the appropriate drive state and increasing the rate of commutation without regard to the actual position of the motor (referred to as open-loop operation). The function of the open-loop operation is to drive the motor to a minimum speed so that the motor generates sufficient BEMF to allow the commutation control logic to drive the motor accurately.

The motor start-up profile can be configured using an external resistor to set the acceleration profile before transitioning to closed-loop operation. Figure 16 shows this acceleration profile. During closed-loop operation the RMP pin controls the closed-loop acceleration and deceleration. Table 2 lists the selectable acceleration parameters.

Table 2. Acceleration Profile Settings

RMP SELECTION RRMP [kΩ](1) Accel2 [Hz/s2] Accel1 [Hz/s] CLOSED-LOOP-ACCELERATION TRANSITION TIME [s](2) CLOSED-LOOP-DECELERATION TRANSITION TIME [s](3)
0 7.32 0.22 4.6 2.7 44
1 10.7 1.65 9.2 2.7 22
2 14.3 1.65 15 1 22
3 17.8 3.3 25 1 11
4 22.1 7 25 0.2 44
5 28 7 35 0.2 22
6 34 14 50 0.2 22
7 41.2 27 75 0.2 11
8 49.9 27 75 5.4 11
9 59 14 50 8 22
10 71.5 7 35 11 22
11 86.6 7 25 22 44
12 105 3.3 25 5.4 11
13 124 1.65 15 8 22
14 150 1.65 9.2 11 22
15 182 0.22 4.6 22 44
All resistors are ±1%
Time to transition from 0 to 100% duty cycle.
Time to transition from 100% to 0% duty cycle.
DRV10974 startprofile_drv10974.gifFigure 16. Start-Up Profile