ZHCSHA0C January 2018 – September 2018 DRV10974
PRODUCTION DATA.
The DRV10974 device measures the actual Kt of the motor when transitioning from open-loop acceleration to closed-loop acceleration. If the measured Kt is less than 200 mV, the device indicates that the handoff Kt level was not properly reached and the lock is triggered.