ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| GPIO0_0 | General Purpose Input/Output | IO | U6 |
| GPIO0_1 | General Purpose Input/Output | IO | T19 |
| GPIO0_2 | General Purpose Input/Output | IO | AA17 |
| GPIO0_3 | General Purpose Input/Output | IO | Y15 |
| GPIO0_4 | General Purpose Input/Output | IO | AA20 |
| GPIO0_5 | General Purpose Input/Output | IO | Y17 |
| GPIO0_6 | General Purpose Input/Output | IO | Y16 |
| GPIO0_7 | General Purpose Input/Output | IO | V17 |
| GPIO0_8 | General Purpose Input/Output | IO | AA19 |
| GPIO0_9 | General Purpose Input/Output | IO | V18 |
| GPIO0_10 | General Purpose Input/Output | IO | V20 |
| GPIO0_11 | General Purpose Input/Output | IO | W21 |
| GPIO0_12 | General Purpose Input/Output | IO | V16 |
| GPIO0_13 | General Purpose Input/Output | IO | Y18 |
| GPIO0_14 | General Purpose Input/Output | IO | Y19 |
| GPIO0_15 | General Purpose Input/Output | IO | Y21 |
| GPIO0_16 | General Purpose Input/Output | IO | W16 |
| GPIO0_17 | General Purpose Input/Output | IO | W15 |
| GPIO0_18 | General Purpose Input/Output | IO | Y20 |
| GPIO0_19 | General Purpose Input/Output | IO | V21 |
| GPIO0_20 | General Purpose Input/Output | IO | V19 |
| GPIO0_21 | General Purpose Input/Output | IO | T13 |
| GPIO0_22 | General Purpose Input/Output | IO | U14 |
| GPIO0_23 | General Purpose Input/Output | IO | U16 |
| GPIO0_24 | General Purpose Input/Output | IO | U15 |
| GPIO0_25 | General Purpose Input/Output | IO | T15 |
| GPIO0_26 | General Purpose Input/Output | IO | U19 |
| GPIO0_27 | General Purpose Input/Output | IO | T14 |
| GPIO0_28 | General Purpose Input/Output | IO | U18 |
| GPIO0_29 | General Purpose Input/Output | IO | U17 |
| GPIO0_30 | General Purpose Input/Output | IO | U20 |
| GPIO0_31 | General Purpose Input/Output | IO | Y14 |
| GPIO0_32 | General Purpose Input/Output | IO | Y13 |
| GPIO0_33 | General Purpose Input/Output | IO | AA15 |
| GPIO0_34 | General Purpose Input/Output | IO | AA14 |
| GPIO0_35 | General Purpose Input/Output | IO | AA18 |
| GPIO0_36 | General Purpose Input/Output | IO | AA16 |
| GPIO0_37 | General Purpose Input/Output | IO | W17 |
| GPIO0_38 | General Purpose Input/Output | IO | W20 |
| GPIO0_39 | General Purpose Input/Output | IO | V14 |
| GPIO0_40 | General Purpose Input/Output | IO | V13 |
| GPIO0_41 | General Purpose Input/Output | IO | U12 |
| GPIO0_42 | General Purpose Input/Output | IO | W14 |
| GPIO0_43 | General Purpose Input/Output | IO | W19 |
| GPIO0_44 | General Purpose Input/Output | IO | U13 |
| GPIO0_45 | General Purpose Input/Output | IO | V15 |
| GPIO0_46 | General Purpose Input/Output | IO | U21 |
| GPIO0_47 | General Purpose Input/Output | IO | T16 |
| GPIO0_48 | General Purpose Input/Output | IO | T17 |
| GPIO0_49 | General Purpose Input/Output | IO | T18 |
| GPIO0_50 | General Purpose Input/Output | IO | T20 |
| GPIO0_51 | General Purpose Input/Output | IO | W3 |
| GPIO0_52 | General Purpose Input/Output | IO | U5 |
| GPIO0_53 | General Purpose Input/Output | IO | Y1 |
| GPIO0_54 | General Purpose Input/Output | IO | V4 |
| GPIO0_55 | General Purpose Input/Output | IO | T5 |
| GPIO0_56 | General Purpose Input/Output | IO | V3 |
| GPIO0_57 | General Purpose Input/Output | IO | W2 |
| GPIO0_58 | General Purpose Input/Output | IO | U3 |
| GPIO0_59 | General Purpose Input/Output | IO | T3 |
| GPIO0_60 | General Purpose Input/Output | IO | V1 |
| GPIO0_61 | General Purpose Input/Output | IO | W1 |
| GPIO0_62 | General Purpose Input/Output | IO | N19 |
| GPIO0_63 | General Purpose Input/Output | IO | N20 |
| GPIO0_64 | General Purpose Input/Output | IO | N21 |
| GPIO0_65 | General Purpose Input/Output | IO | M19 |
| GPIO0_66 | General Purpose Input/Output | IO | P21 |
| GPIO0_67 | General Purpose Input/Output | IO | M20 |
| GPIO0_68 | General Purpose Input/Output | IO | T4 |