SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Figure 7-43 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 7-44 shows the corresponding ADDR_CTRL routing.
Figure 7-43 CK Routing for Two Single-Side DDR3 Devices
Figure 7-44 ADDR_CTRL Routing for Two Single-Side DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 7-45 and Figure 7-46 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
Figure 7-45 CK Routing for Two Mirrored DDR3 Devices
Figure 7-46 ADDR_CTRL Routing for Two Mirrored DDR3 Devices