ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
To read a register in the extended register set and automatically increment the address register to the next higher value following the read operation:
| Instruction | Example: Read register 0x0170 & 0x0171 |
|---|---|
|
1. Write the value 0x001F (address function field = 00, DEVAD = 31) to register REGCR. |
Write register 0x0D to value 0x001F |
|
2. Write the desired register address to register ADDAR. |
Write register 0x0E to value 0x0170 |
| 3. Write the value 0x801F (data, post increment on reads and writes function field = 10, DEVAD = 31) to register REGCR. | Write register 0x0D to value 0x801F |
| 4. Read the content of the desired extended register set register to register ADDAR. | Read register 0x0E |
| 5. Subsequent reads to register ADDAR (step 4) reads the next higher addressed data register selected by the value of the address register; the address register is incremented after each access. | Read register 0x0E |
Step 4 Reads register 0x0170 and because post increment is enabled, Step 5 reads register 0x0171.