ZHCSFD6G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
The use of a 25-MHz, parallel, 20-pF load crystal is recommended if operating with a crystal. A typical connection diagram is shown below for a crystal resonator circuit. The load capacitor values will vary with the crystal vendors; check with the vendor for the recommended loads.
Figure 9-4 Crystal Oscillator Circuit| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 25 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging and other factors | -100 | 100 | ppm | |
| Rise / Fall Time | 10% - 90% | 8 | nsec | ||
| Jitter (Short Term) | Cycle-to-cycle | 50 | 100 | psec | |
| Jitter (Long Term) | Accumulative over 10 ms | 1 | nsec | ||
| Symmetry | Duty Cycle | 40 | 60 | % | |
| Load Capacitance | 15 | 30 | pF |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 50 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging and other factors | -100 | 100 | ppm | |
| Rise / Fall Time | 10% - 90% | 8 | nsec | ||
| Jitter (Short Term) | Cycle-to-cycle | 50 | psec | ||
| Jitter (Long Term) | Accumulative over 10 ms | 1 | nsec | ||
| Symmetry | Duty Cycle | 40 | 60 | % | |
| Load Capacitance | 15 | 30 | pF |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 25 | MHz | |||
| Frequency Tolerance | Including operational temperature, aging and other factors | -100 | 100 | ppm | |
| Load Capacitance | 10 | 40 | pF |