ZHCSA88G August 2012 – August 2021 DLPR410
PRODUCTION DATA
The DLPR410 device configuration PROM ships pre-programmed with configuration code for the DLPC410ZYR controller. Upon power-up, the DLPC410ZYR controller and the DLPR410 device connect to enable configuration information to be sent from the DLPR410 device to the DLPC410ZYR controller, such that the DLPC410ZYR controller can configure itself for proper operation within the application. Without the DLPR410 device properly connected to the DLPC410ZYR controller in the application system, the DLPC410ZYR controller does not boot and the system remains inoperable.