ZHCSA88G August 2012 – August 2021 DLPR410
PRODUCTION DATA
When designing a PCB board which includes the DLPR410 and the DLPC410ZYR Controller, the following are recommended:
Signal trace corners must be no sharper than 45°. Adjacent signal layers must have the predominate traces routed orthogonal to each other.
TI does not recommend signal routing on power or ground planes.
TI does not recommend ground plane slots.
High speed signal traces must not cross over slots in adjacent power and/or ground planes.