The DMDs are designed to be operated by the DLPC410ZYR Digital Controller:
- The DLP7000FLP and DLP9500FLN DMDs are well suited for visible light applications
requiring fast, spatially programmable light patterns using the micromirror
array.
- The DLP7000UVFLP and DLP9500UVFLN DMDs are well suited for direct
imaging lithography, 3D printing applications, and other applications
requiring ultraviolet light (UVA).
- The DLP650LNIRFYL DMD enables high-power NIR laser
illumination for dynamic digital printing, sintering and marking solutions.
Connections between the DLPC410ZYR Digital Controller, the
DLPR410 Configuration PROM, and the DLPA200 DMD micromirror driver(s) must follow the layout guidelines for
reliability.