DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
The DLPC4422 controller introduces a variable number of field/ frame delays dependent on the source type and selected processing steps performed on the source. For optimum audio/ video synchronization this delay must be matched in the audio path. The following tables define various video delay scenarios to aid in audio matching.
Frame and Fields in table refer to source frames and fields.
Source | 3D Video Decoder | De-Interlacing | Frame Rate Conversion | FRC Type | Formatter Buffer | Total Delay |
---|---|---|---|---|---|---|
50 to 60 Hz Interlaced SDTV Video | Disabled | Disabled | 2 Fields | Sync (1:4) | M Fields | 2 + M Fields |
60Hz Progressive Video | Disabled | Disabled | 2 Frames | Sync (1:4) | M Frames | 2 + M Frames |
120Hz Progressive Video | Disabled | Disabled | 2 Frames | Sync (1:2) | M Frames | 2 + M Frames |
24Hz 1080p | Disabled | Disabled | 1 Frame | Sync (1:6) | M Frames | 1 + M Frames |
50 to 60 Hz (720p, 1080p) | Disabled | Disabled | 1 Frame | Sync (1:2) | M Frames | 1 + M Frames |
50 to 60 Hz 1080p | Disabled | Disabled | 1 Frame | Sync (1:2) | M Frames | 1 + M Frames |
60Hz Interlaced Graphics (VGA-WUXGA) | Disabled | Disabled | 1 Field | Sync (1:4) | M Frames | 1 + M Frames |
60 Hz Graphics | Disabled | Disabled | 1 Frame | Sync (1:4) | M Frames | 1 + M Frames |
120 Hz Graphics | Disabled | Disabled | 1 Frame | Sync (1:2) | M Fields | 1 + M Fields |
50 to 60 Hz Interlaced | Disabled | Disabled | 1 Field | Sync(1:2) | M Fields | 1 + M Fields |
50 to 60 Hz Progressive | Disabled | Disabled | 1 Frame | Sync(1:2) | M Frames | 1 + M Frames |