DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
SSP MASTER | |||||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 15 | ns | ||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 15 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 0 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 0 | ns | ||
t t | Transition time, SSPx_DI, tt= tf/tr | 20% to 80% reference points (signal) | 1.5 | ns | |
SSP SLAVE | |||||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 12 | ns | ||
tsu | Setup time, SSPx_DI valid before SSPx_CLK | 12 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 12 | ns | ||
th | Hold time, SSPx_DI valid after SSPx_CLK | 12 | ns | ||
t t | Transition time, SSPx_DI, tt= tf/tr | 20% to 80% reference points (signal) | 1.5 | ns |