DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fclock | Clock Frequency, P3_CLK | 27 | 54 | MHz | |
tc | Cycle time, P3_CLK | 18.5 | 37.1 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | 7.4 | ns | |
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | 7.4 | ns | |
tjp | Clock period jitter, P3_CLK | Max ƒclock | See (1) | See (1) | ps |
t t | Transition time, tt= tf/tr, P3_CLK | 20% to 80% reference points (signal) | 1.0 | 5.0 | ns |
t t | Transition time, tt= tf/tr, P3_DATA(9-0) | 20% to 80% reference points (signal) | 1.0 | 5.0 | ns |
tsu | Setup time, P3_DATA(9-0) valid before P3_CLK↑↓ | 2.0 | ns | ||
th | Hold time, P3_DATA(9-0) valid after P3_CLK↑↓ | 2.0 | ns |