DLPS074 February   2017 DLPC4422

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Configurations and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  System Oscillators Timing Requirements
    7. 6.7  Test and Reset Timing Requirements
    8. 6.8  JTAG Interface: I/O Boundary Scan Application Timing Requirements
    9. 6.9  Port 1 Input Pixel Timing Requirements
    10. 6.10 Port 3 Input Pixel Interface (via GPIO) Timing Requirements
    11. 6.11 DMD LVDS Interface Timing Requirements
    12. 6.12 Synchronous Serial Port (SSP) Interface Timing Requirements
    13. 6.13 Programmable Output Clocks Switching Characteristics
    14. 6.14 Synchronous Serial Port Interface (SSP) Switching Characteristics
    15. 6.15 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 System Reset Operation
        1. 7.3.1.1 Power-up Reset Operation
        2. 7.3.1.2 System Reset Operation
      2. 7.3.2 Spread Spectrum Clock Generator Support
      3. 7.3.3 GPIO Interface
      4. 7.3.4 Source Input Blanking
      5. 7.3.5 Video Graphics Processing Delay
      6. 7.3.6 Program Memory Flash/SRAM Interface
      7. 7.3.7 Calibration and Debug Support
      8. 7.3.8 Board Level Test Support
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Recommended MOSC Crystal Oscillator Configuration
      2. 8.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
    1. 9.1 System Power Regulations
    2. 9.2 System Power-Up Sequence
    3. 9.3 Power-On Sense (POSENSE) Support
    4. 9.4 System Environment and Defaults
      1. 9.4.1 DLPC4422 System Power-Up and Reset Default Conditions
      2. 9.4.2 1.1-V System Power
      3. 9.4.3 1.8-V System Power
      4. 9.4.4 3.3-V System Power
      5. 9.4.5 Power Good (PWRGOOD) Support
      6. 9.4.6 5V Tolerant Support
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout Guidelines for Internal ASIC Power
      2. 10.1.2 PCB Layout Guidelines for Auto-Lock Performance
      3. 10.1.3 DMD Interface Considerations
      4. 10.1.4 Layout Example
      5. 10.1.5 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Video Timing Parameter Definitions
      2. 11.1.2 Device Nomenclature
      3. 11.1.3 Device Markings
        1. 11.1.3.1 Device Marking
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

PCB Layout Guidelines for Internal ASIC Power

TI recommends the following guidelines to achieve desired ASIC performance relative to internal PLLs:

  • The DLPC4422 device contains four PLLs (PLLM1, PLLM2, PLLD & PLLS), each of which have a dedicated 1.1-V digital supply, and three (PLLM1, PLLM2 & PLLD) which have a dedicated 1.8-V analog supply. It is important to have filtering on the supply pins that covers a broad frequency range. Each 1.1-V PLL supply pin should have individual high frequency filtering in the form of a ferrite bead and a 0.1 µF ceramic capacitor. These components should be located very close to the individual PLL supply balls. The impedance of the ferrite bead should be much greater than that of the capacitor at frequencies above 10 MHz. The 1.1-V to the PLL supply pins should also have low frequency filtering in the form of an RC filter. This filter can be common to all the PLLs. The voltage drop across the resistor is limited by the 1.1-V regulator tolerance and the DLPC4422 device voltage tolerance. A resistance of 0.36 Ω and a 100 µF ceramic are recommended.
  • The analog 1.8-V PLL power pins should have a similar filter topology as the 1.1 V. In addition, TI recommends that the 1.8-V be generated with a dedicated linear regulator.
  • When designing the overall supply filter network, care must be taken to ensure no resonance occurs. Particular care must be taken around the 1- to 2-MHz band, as this coincides with the PLL natural loop frequency.

DLPC4422 DLPC4422_pll_filter.jpgFigure 13. PLL Filter Layout

High frequency decoupling is required for both 1.1-V and 1.8-V PLL supplies and should be provided as close as possible to each of the PLL supply package pins. TI recommends placing decoupling capacitors under the package on the opposite side of the board. Use high quality, low-ESR, monolithic, surface mount capacitors. Typically 0.1µF for each PLL supply should be sufficient. The length of a connecting trace increases the parasitic inductance of the mounting and thus, where possible, there should be no trace, allowing the via to butt up against the land itself. Additionally, the connecting trace should be made as wide as possible. Further improvement can be made by placing vias to the side of the capacitor lands or doubling the number of vias.

The location of bulk decoupling depends on the system design.