DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
As with prior DLP® electronics solutions, image data is 100% digital from the DLPC4422 input port to the image projected on to the display screen. The image stays in digital form and is never converted into an analog signal. The DLPC4422 processes the digital input image and converts the data into bit-plane format as needed by the DMD. The DLPC4422 display controller is optimized for high-resolution and high-brightness display applications. Applications include 4K UHD display applications, smart lighting, digital signage, and Laser TV.