DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
MIN | MAX | UNIT | ||
ELECTRICAL | ||||
Supply Voltage(2) | VDD11 (Core) | –0.30 | 1.60 | V |
VDD18 (LVDS I/O and Internal DRAM) | –0.30 | 2.50 | ||
VDD33 (I/O) | –0.30 | 3.90 | ||
VDD_PLLD (1.1V DMD clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLM1 (1.1V Master - LS clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLM2 (1.1V Master - HS clock generator - Digital) | -0.30 | 1.60 | ||
VDD_PLLD (1.8V DMD clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLM1 (1.8V Master - LS clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLM2 (1.8V Master - HS clock generator - Analog) | -0.30 | 2.50 | ||
VDD_PLLS (1.1V Video 2X - Analog) | -0.50 | 1.40 | ||
VI Input Voltage(3) | USB | -1.0 | 5.25 | V |
OSC | -0.3 | VDD33 + 0.3 | ||
3.3 LVTTL | -0.3 | 3.6 | ||
3.3 I2C | -0.5 | 3.8 | ||
VO Output Voltage | USB | -1.0 | 5.25 | V |
OSC | -0.3 | 2.2 | ||
3.3 LVTTL | -0.3 | 3.6 | ||
3.3 I2C | -0.5 | 3.8 | ||
ENVIRONMENTAL | ||||
TJ Operating Junction temperature | 0 | 111 | °C | |
Tstg Storage temperature range | –40 | 125 | °C |