ZHCSR41A October 2022 – March 2024 DLP781NE
PRODUCTION DATA
The device markings include both human-readable information and a two-dimensional matrix code. The human-readable information is described in Figure 10-2. The two-dimensional matrix code is an alpha-numeric string that contains the DMD part number, Part 1 and Part 2 of the serial number.
Example:
Figure 10-2 DMD Marking
Locations