ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
PARAMETER(1) | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Window material designation | Corning Eagle XG | ||||
Window refractive index | at wavelength 546.1 nm | 1.5119 | |||
Window aperture | See (2) | ||||
Illumination overfill | Refer to Illumination Overfillsection | ||||
Window transmittance, single–pass through both surfaces and glass (3) | At wavelength 405 nm. Applies to 0° and 24° AOI only. | 95% | |||
Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. | 97% | ||||
Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. | 97% |