ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Maximum system mounting interface load to be applied to the: | Thermal Interface area | Static load applied to the thermal interface area, See Figure 10 | 111 | N | ||
Electrical Interface area | Static load applied to each electrical interface area no. 1 and no. 2, See Figure 10 | 55 | N |