ZHCSJA1G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY VOLTAGES(1)(2) | |||||
VCC | Supply voltage for LVCMOS core logic | 3.15 | 3.3 | 3.45 | V |
VCCI | Supply voltage for LVDS receivers | 3.15 | 3.3 | 3.45 | V |
VCC2 | Mirror electrode and HVCMOS supply voltage | 8.25 | 8.5 | 8.75 | V |
|VCCI–VCC| | Supply voltage delta (absolute value) (3) | 0.3 | V | ||
VMBRST | Micromirror clocking pulse voltages | -27 | 26.5 | V | |
LVCMOS PINS | |||||
VIH | High level Input voltage (4) | 1.7 | 2.5 | VCC + 0.15 | V |
VIL | Low level Input voltage(4) | – 0.3 | 0.7 | V | |
IOH | High level output current at VOH = 2.4 V | –20 | mA | ||
IOL | Low level output current at VOL = 0.4 V | 15 | mA | ||
TPWRDNZ | PWRDNZ pulse width(5) | 10 | ns | ||
SCP INTERFACE | |||||
ƒclock | SCP clock frequency(6) | 500 | kHz | ||
tSCP_SKEW | Time between valid SCPDI and rising edge of SCPCLK(7) | –800 | 800 | ns | |
tSCP_DELAY | Time between valid SCPDO and rising edge of SCPCLK(7) | 700 | ns | ||
tSCP_BYTE_INTERVAL | Time between consecutive bytes | 1 | µs | ||
tSCP_NEG_ENZ | Time between falling edge of SCPENZ and the first rising edge of SCPCLK | 30 | ns | ||
tSCP_PW_ENZ | SCPENZ inactive pulse width (high level) | 1 | µs | ||
tSCP_OUT_EN | Time required for SCP output buffer to recover after SCPENZ (from tri-state) | 1.5 | ns | ||
ƒclock | SCP circuit clock oscillator frequency (8) | 9.6 | 11.1 | MHz | |
LVDS INTERFACE | |||||
ƒclock | Clock frequency for LVDS interface, DCLK (all channels) | 200 | MHz | ||
|VID| | Input differential voltage (absolute value)(9) | 100 | 400 | 600 | mV |
VCM | Common mode (9) | 1200 | mV | ||
VLVDS | LVDS voltage(9) | 0 | 2000 | mV | |
tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 10 | ns | ||
ZIN | Internal differential termination resistance | 95 | 105 | Ω | |
ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
ENVIRONMENTAL (10) | |||||
TDMD | Long-term DMD temperature (operational) (11)(12)(16) | 10 | 40 to 70(12) | °C | |
Short-term DMD temperature (operational)(11)(17) | –20 | 75 | °C | ||
TWINDOW | Window temperature – operational(13) | 90 | °C | ||
TCERAMIC-WINDOW-DELTA | Delta ceramic-to-window temperature -operational (13)(14) | 30 | °C | ||
Long-term dew point (operational & non-operational) | 24 | °C | |||
Short-term dew point(16)(18) (operational & non-operational) | 28 | °C | |||
ILLUV | Illumination, wavelength < 420 nm | 0.68 | mW/cm2 | ||
ILLVIS | Illumination, wavelengths between 420 and 700 nm | Thermally Limited(15) | mW/cm2 | ||
ILLIR | Illumination, wavelength > 700 nm | 10 | mW/cm2 |