ZHCSKV7A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
The DLP500YX uses a state of the art pixel node which enables smaller optics, higher resolution, and overall great performance and reliability as long as certain design-for-assembly methods are used. To maximize DMD reliability, Hot Plugging and/or Hot Swapping DMDs voids the DMD warranty conditions and must be avoided at all times.