ZHCSHX4B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
The DMD includes a temperature sensing diode designed to be used with the TMP411-Q1 temperature monitoring device. The DLPC120-Q1 monitors the DMD array temperature via the TMP411-Q1 and temperature sense diode. The DLPC120-Q1 operation of the DMD is based in part on the DMD array temperature, and therefore, this connection is essential to ensure reliable operation of the DMD.
Figure 9 shows the typical connection between the DLPC120-Q1, TMP411-Q1, and the DLP3030-Q1 DMD. The signals to the temperature sense diode are sensitive to system noise, therefore, care should be taken in the routing and implementation of this circuit. See the TMP411-Q1 Data Sheet for detailed PCB layout recommendations.
The DLPC120-Q1 automatically controls the DMD parking based on the temperature measured from the temperature sense diode; however, it is recommended that the host controller manage the parking via the proper methods described in the DLPC120-Q1 Programmer's Guide.