ZHCSHX4B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Condition 1: | |||||
Uniformly distributed within the Thermal Interface Area shown in Figure 5 | 11.30 | kg | |||
Uniformly distributed within the Electrical Interface Area shown in Figure 5 | 11.34 | kg | |||
Condition 2: | |||||
Uniformly distributed within the Thermal Interface Area shown in Figure 5 | 0 | kg | |||
Uniformly distributed within the Electrical Interface Area shown in Figure 5 | 22.64 | kg |