ZHCSHX4B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Output propagation, clock to Q (see Figure 3) | CL = 11 pF, from (Input) falling edge of TCK to (Output) TDO. See Figure 3. | 3 | 25 | ns |