ZHCSHX4B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 2.25 V | 1.7 | V | ||
IOH = –8 mA | ||||||
VOH2 | High level output voltage(7) | VREF = 1.8 V | 1.44 | V | ||
IOH = –2 mA | ||||||
VOL | Low level output voltage | VCC = 2.75 V | 0.4 | V | ||
IOL = 8 mA | ||||||
VOL2 | Low level output voltage(7) | VREF = 1.8 V | 0.36 | V | ||
IOL = 2 mA | ||||||
IOZ | Output high impedance current | VREF = 1.95 V | –10 | µA | ||
VOL = 0 V | ||||||
VREF = 1.95 V | 10 | |||||
VOH = VREF | ||||||
IIL | Low level input current(4) | VREF = 1.95 V | –5 | µA | ||
VI = 0 V | ||||||
IIH | High level input current(4) | VREF = 1.95 V | 6 | µA | ||
VI = VREF | ||||||
IIL2 | Low level input current(5) | VREF = 1.95 V | –785 | µA | ||
VI = 0 V | ||||||
IIH2 | High level input current(5) | VREF = 1.95 V | 6 | µA | ||
VI = VREF | ||||||
IIL3 | Low level input current(6) | VREF = 1.95 V | –5 | µA | ||
VI = 0 V | ||||||
IIH3 | High level input current(6) | VREF = 1.95 V | 785 | µA | ||
VI = VREF | ||||||
CURRENT | ||||||
IREF | Current at VREF = 1.95 V | fDCLK = 80 MHz | 2.80 | mA | ||
Icc | Current at VCC = 2.75 V | fDCLK = 80 MHz | 59.90 | mA | ||
IOFFSET | Current at VOFFSET = 8.75 V | 2.93 | mA | |||
IBIAS | Current at VBIAS = 16.5 V | 2.30 | mA | |||
IRESET | Current at VRESET = –10.5 V | –2.00 | mA | |||
POWER(1) | ||||||
PREF | Power at VREF = 1.95 V | fDCLK = 80 MHz | 5.46 | mW | ||
PCC | Power at VCC = 2.75 V | fDCLK = 80 MHz | 164.73 | mW | ||
POFFSET | Power at VOFFSET = 8.75 V | 25.64 | mW | |||
PBIAS | Power at VBIAS = 16.5 V | 37.95 | mW | |||
PRESET | Power at VRESET = –10.5 V | 21.00 | mW | |||
PTOTAL | Total power at nominal conditions | fDCLK = 80 MHz | 105 | 254.77 | mW | |
CAPACITANCE | ||||||
CIN | Input pin capacitance | ƒ = 1 MHz | 20 | pF | ||
CA | Analog pin capacitance (TEMP_PLUS and TEMP_MINUS pins) | ƒ = 1 MHz | 65 | pF | ||
Co | Output pin capacitance | ƒ = 1 MHz | 20 | pF |