ZHCSEV4A February 2016 – March 2016 DAC8551-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD to GND | –0.3 | 6 | V | |
| Digital input voltage to GND | DIN, SCLK and SYNC | –0.3 | VDD + 0.3 | V |
| VOUT to GND | –0.3 | VDD + 0.3 | V | |
| VREF to GND | –0.3 | VDD + 0.3 | V | |
| VFB to GND | –0.3 | VDD + 0.3 | V | |
| Junction temperature range, TJ max | –65 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
| Charged-device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
| Corner pins (1, 4, 5, and 8) | ±750 | ||||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| Supply voltage | VDD to GND | 3.2 | 5.5 | V | ||
| DIGITAL INPUTS | ||||||
| Digital input voltage | DIN, SCLK and SYNC | 0 | VDD | V | ||
| REFERENCE INPUT | ||||||
| VREF | Reference input voltage | 0 | VDD | V | ||
| AMPLIFIER FEEDBACK INPUT | ||||||
| VFB | Output amplifier feedback input | VOUT | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| THERMAL METRIC(1) | DAC8551-Q1 | UNIT | |
|---|---|---|---|
| DGK (VSSOP) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 173.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 94.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 65.4 | °C/W |
| ψJT | Junction-to-top characterization parameter | 10.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 92.7 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC PERFORMANCE(1) | |||||||
| Resolution | 16 | Bits | |||||
| Relative accuracy | ±4 | ±16 | LSB | ||||
| Differential nonlinearity | ±0.35 | ±2 | LSB | ||||
| Offset error | ±1 | ±15 | mV | ||||
| Full-scale error | ±0.05 | ±0.5 | % of FSR | ||||
| Gain error | ±0.02 | ±0.2 | % of FSR | ||||
| Offset error drift | ±5 | μV/°C | |||||
| Gain temperature coefficient | ±1 | ppm of FSR/°C | |||||
| PSRR | Power-supply rejection ratio | RL = 2 kΩ, CL = 200 pF | 0.75 | mV/V | |||
| OUTPUT CHARACTERISTICS(2) | |||||||
| Output voltage range | 0 | VREF | V | ||||
| Output voltage settling time | To ±0.003% FSR, 0200h to FD00h RL = 2 kΩ, 0 pF < CL < 200 pF |
8 | μs | ||||
| Slew rate | 1.4 | V/μs | |||||
| Capacitive load stability | RL = ∞ | 470 | pF | ||||
| RL = 2 kΩ | 1000 | pF | |||||
| Code change glitch impulse | 1 LSB change around major carry | 0.1 | nV-s | ||||
| Digital feedthrough | 50 kΩ series resistance on digital lines | 0.1 | nV-s | ||||
| DC output impedance | At mid-code input | 1 | Ω | ||||
| Short-circuit current | VDD = 3.2 V to 5.5 V | 35 | mA | ||||
| AC PERFORMANCE | |||||||
| SNR | Signal-to-noise ratio | BW = 20 kHz, VDD = 5 V, VREF = 4.5 V, fOUT = 1 kHz First 19 harmonics removed for SNR calculation |
84 | dB | |||
| THD | Total harmonic distortion | –80 | dB | ||||
| SFDR | Spurious-free dynamic range | 84 | dB | ||||
| SINAD | Signal to noise and distortion | 76 | dB | ||||
| REFERENCE INPUT | |||||||
| Reference current | VREF = VDD = 5.5 V | 50 | μA | ||||
| VREF = VDD = 3.6 V | 25 | ||||||
| Reference input range | 0 | VDD | V | ||||
| Reference input impedance | 125 | kΩ | |||||
| LOGIC INPUTS(2) | |||||||
| Input current | ±1 | μA | |||||
| VINL | Input low voltage | VDD = 5 V | 0.3×VDD | V | |||
| VDD = 3.3 V | 0.1×VDD | ||||||
| VINH | Input high voltage | VDD = 5 V | 0.7×VDD | V | |||
| VDD = 3.3 V | 0.9×VDD | ||||||
| Pin capacitance | 3 | pF | |||||
| POWER REQUIREMENTS | |||||||
| VDD | Supply voltage | 3.2 | 5.5 | V | |||
| IDD | Supply current | Normal mode, input code = 32,768, no load, does not include reference current. VIH = VDD and VIL = GND, VDD = 3.6 V to 5.5 V |
160 | 250 | μA | ||
| Normal mode, input code = 32,768, no load, does not include reference current. VIH = VDD and VIL = GND, VDD = 3.2 V to 3.6 V |
110 | 240 | |||||
| All power-down modes, VIH = VDD and VIL = GND, VDD = 3.6 V to 5.5 V |
0.8 | 3 | |||||
| All power-down modes, VIH = VDD and VIL = GND, VDD = 3.2 V to 3.6 V |
0.5 | 3 | |||||
| POWER EFFICIENCY | |||||||
| IOUT / IDD | ILOAD = 2 mA, VDD = 5 V | 89% | |||||
| TEMPERATURE RANGE | |||||||
| TA | Ambient temperature | –40 | 125 | °C | |||
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCLK | Serial clock frequency | VDD = 3.2 V to 3.6 V | 25 | MHz | ||
| VDD = 3.6 V to 5.5 V | 30 | |||||
| t1 | SCLK cycle time | VDD = 3.2 V to 3.6 V | 40 | ns | ||
| VDD = 3.6 V to 5.5 V | 34 | |||||
| t2 | SCLK high time | VDD = 3.2 V to 3.6 V | 13 | ns | ||
| VDD = 3.6 V to 5.5 V | 13 | |||||
| t3 | SCLK low time | VDD = 3.2 V to 3.6 V | 22.5 | ns | ||
| VDD = 3.6 V to 5.5 V | 13 | |||||
| t4 | SYNC to SCLK rising edge setup time | VDD = 3.2 V to 3.6 V | 0 | ns | ||
| VDD = 3.6 V to 5.5 V | 0 | |||||
| t5 | Data setup time | VDD = 3.2 V to 3.6 V | 5 | ns | ||
| VDD = 3.6 V to 5.5 V | 5 | |||||
| t6 | Data hold time | VDD = 3.2 V to 3.6 V | 5 | ns | ||
| VDD = 3.6 V to 5.5 V | 5 | |||||
| t7 | 24th SCLK falling edge to SYNC rising edge | VDD = 3.2 V to 3.6 V | 0 | ns | ||
| VDD = 3.6 V to 5.5 V | 0 | |||||
| t8 | Minimum SYNC high time | VDD = 3.2 V to 3.6 V | 50 | ns | ||
| VDD = 3.6 V to 5.5 V | 34 | |||||
| t9 | 24th SCLK falling edge to SYNC falling edge | VDD = 3.2 V to 5.5 V | 50 | ns | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power-up time | Coming out of power-down mode, VDD = 5 V | 2.5 | µs | |||
| Coming out of power-down mode, VDD = 3.3 V | 5 | |||||
Figure 1. Serial-Write-Operation Timing Diagram
Figure 2. Linearity Error and Differential Linearity Error vs Digital Input Code (–40°C)
Figure 4. Linearity Error and Differential Linearity Error vs Digital Input Code (125°C)
Figure 6. Full-Scale Error vs Temperature
Figure 8. Supply Current vs Digital Input Code
Figure 10. Supply Current vs Supply Voltage
Figure 12. Supply Current vs Logic Input Voltage
Figure 14. Full-Scale Settling Time: 5-V Falling Edge
Figure 16. Half-Scale Settling Time: 5-V Falling Edge
Figure 18. Glitch Impulse: 5 V, 1-LSB Step, Falling Edge
Figure 20. Glitch Impulse: 5 V, 16-LSB Step, Falling Edge
Figure 22. Glitch Impulse: 5 V, 256-LSB Step, Falling Edge
Figure 24. Signal-to-Noise Ratio vs Output Frequency
Figure 26. Output Noise Density
Figure 3. Linearity Error and Differential Linearity Error vs Digital Input Code (25°C)
Figure 5. Offset Error vs Temperature
Figure 7. Source and Sink Current Capability
Figure 9. Power-Supply Current vs Temperature
Figure 11. Power-Down Current vs Supply Voltage
Figure 13. Full-Scale Settling Time: 5-V Rising Edge
Figure 15. Half-Scale Settling Time: 5-V Rising Edge
Figure 17. Glitch Impulse: 5 V, 1-LSB Step, Rising Edge
Figure 19. Glitch Impulse: 5 V, 16-LSB Step, Rising Edge
Figure 21. Glitch Impulse: 5 V, 256-LSB Step, Rising Edge
Figure 23. Total Harmonic Distortion vs Output Frequency
Figure 25. Power Spectral Density