ZHCSQC6 May 2022 DAC53202 , DAC63202
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = F1h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC63202:
BRDCAST-DATA[11:0] DAC53202: BRDCAST-DATA[9:0] | X | ||||||||||||||
| R/W-0h | X-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | DAC63202: BRDCAST-DATA[11:0]
DAC53202: BRDCAST-DATA[9:0] | R/W | 000h | Broadcast code for all DAC channels Data are in straight-binary format. MSB left-aligned. Use the following bit-alignment: DAC63202: {DAC-X-MARGIN-HIGH[11:0]} DAC53202: {DAC-X-MARGIN-HIGH[9:0], X, X}X = Don't care bits. The BRD-CONFIG-X bit in the DAC-X-FUNC-CONFIG register must be enabled for the respective channels. |
| 3-0 | X | X | 0h | Don't care. |