Figure 7-106 Internal
SYSREF Register (LCMGEN)
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| 0 |
0 |
0 |
0 |
0 |
0 |
0 |
x |
| R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| 0 |
0 |
0 |
0 |
1 |
1 |
0 |
1 |
| R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value
after reset |
Table 7-116 LCMGEN
Field Descriptions(1)
| Bit |
Field |
Type |
Reset |
Description |
| 15:4 |
Reserved |
R/W |
0x00 |
Reserved |
| 3 |
LCMGEN_ENA |
R/W |
0 |
Enables the LCM custom
logic |
| 2 |
LCMGEN_RESET |
R/W |
0 |
Reset the LCM custom
logic |
| 1 |
LCMGEN_SPI_SYSREF_ENA |
R/W |
0 |
Enables SPI SYSREF for
Internal SYSREF Generator |
| 0 |
LCM_SYSREF_OUTSEL |
R/W |
0 |
Chooses between internal
and external SYSREF |
(1) DACCLK must be ≤ 1 Gsps for this function to work.