ZHCSFZ0D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 1 | 1 | 1 | 0 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R/W | 0 | Reserved |
| 14:12 | TESTPATT | R/W | 000 | Test pattern |
| 11 | BSINRXN | R/W | 0 | Enable boundary scan - pins |
| 10 | BSINRXP | R/W | 0 | Enable boundary scan + pins |
| 9:8 | Reserved | R/W | 00 | Reserved |
| 7 | ENOC | R/W | 1 | Enable Serdes offset compensation |
| 6 | EQHLD | R/W | 0 | Equalizer hold |
| 5:3 | EQ | R/W | 001 | Serdes equalizer |
| 2:0 | CDR | R/W | 000 | Clock data recovery algorithm settings |