ZHCSQ80D November 1998 – March 2022 CD54HC251 , CD54HCT251 , CD74HC251 , CD74HCT251
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(1) | VCC (V) |
25°C | –40°C to 85°C | –55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
| 6 | 4.2 | 4.2 | 4.2 | V | |||||||
| VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
| 6 | 1.8 | 1.8 | 1.8 | V | |||||||
| VOH | High-level output voltage CMOS loads |
IOH = – 20μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
| IOH = – 20μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
| High-level output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| IOH = – 7.8mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
| VOL | Low-level output voltage CMOS loads |
IOL = 20μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
| IOL = 20μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
| Low-level output voltage TTL loads |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| IOL = 7.8mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
| II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply current | VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
| IOZ | Three-state leakage current | 6 | ±0.5 | ±0.5 | ±10 | µA | |||||
| HCT TYPES | |||||||||||
| VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH | High-level
output voltage CMOS loads |
IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
| High-level
output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| VOL | Low-level
output voltage CMOS loads |
IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
| Low-level
output voltage TTL loads |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| II | Input leakage current | VCC and GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply Current | VCC and GND | 5.5 | 8 | 80 | 160 | µA | ||||
| IOZ | Three-state leakage current | 6 | ±0.5 | ±5.0 | ±10 | µA | |||||
| ∆ICC (2)(3) | Additional supply current per input pin | S0, S1, S2 | 4.5 to 5.5 | 55 | 198 | 247.5 | 269.5 | µA | |||
| I0 - I7 | 4.5 to 5.5 | 50 | 180 | 225 | 245 | µA | |||||
| OE | 4.5 to 5.5 | 265 | 954 | 1192.5 | 1298.5 | µA | |||||