ZHCS994B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 7-1 shows a typical application circuit for the CC430F61xx. Table 7-1 lists the bill of materials.
Figure 7-2 shows a typical application circuit for the CC430F51xx. Table 7-1 lists the bill of materials.
| COMPONENTS | FOR 315 MHz | FOR 433 MHz | FOR 868 or 915 MHz | COMMENT |
|---|---|---|---|---|
| C1, C3, C4, C5, C7, C9, C11, C13, C15 | 100 nF | Decoupling capacitors | ||
| C8, C10, C12, C14 | 10 µF | Decoupling capacitors | ||
| C2, C6, C16, C17, C18 | 2 pF | Decoupling capacitors | ||
| C19 | 470 nF | VCORE capacitor | ||
| C20 | 2.2 nF | RST decoupling cap (optimized for SBW) | ||
| C21, C22 | 27 pF | Load capacitors for 26-MHz crystal(1) | ||
| R1 | 56 kΩ | R_BIAS (±1% required) | ||
| R2 | 47kΩ | RST pullup | ||
| L1, L2 | Capacitors: 220 pF | 0.016 µH | 0.012 µH | |
| L3, L4 | 0.033 µH | 0.027 µH | 0.018 µH | |
| L5 | 0.033 µH | 0.047 µH | 0.015 µH | |
| L6 | dnp(2) | dnp(2) | 0.0022 µH | |
| L7 | 0.033 µH | 0.051 µH | 0.015 µH | |
| C23 | dnp(2) | 2.7 pF | 1 pF | |
| C24 | 220 pF | 220 pF | 100 pF | |
| C25 | 6.8 pF | 3.9 pF | 1.5 pF | |
| C26 | 6.8 pF | 3.9 pF | 1.5 pF | |
| C27 | 220 pF | 220 pF | 1.5 pF | |
| C28 | 10 pF | 4.7 pF | 8.2 pF | |
| C29 | 220 pF | 220 pF | 1.5 pF | |